×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109756647, Entry date: 03/22/2018
(0)
Rate

 Sales and limited delivery release for SCALANCE XB-100

  • Entry
  • Associated product(s)
SIMATIC NET has expanded its Industrial Ethernet switches to include the SCALANCE XB-100 product line. The products have now been released by PD PA CI for sale and for limited delivery. SCALANCE XB108-2 (ST/BFOC) SCALANCE XB108-2 (SC) SCALANCE XB112 SCALANCE XB116 SCALANCE XB124. The unlimited delivery release with the ULhazloc, FM and KC approvals is scheduled for the end of June 2018.

Product description

 


 


 

The Industrial Ethernet switches SCALANCE XB-100 have a high port density with up to 24x RJ45 ports and a data rate of 10/100 Mbps. Their plastic enclosure makes them lightweight and, due to their compact design, they are ideal for installation in control cabinets. Versions with fiber-optic connections enable the setup of both electrical and optical line and star topologies. 

Due to the redundant power supply with 24 V DC, all SCALANCE XB-100 devices are ideally suited for use in industrial applications. Thanks to their 24 V AC power supply, the switches are also perfectly suited for use in building automation for the Ethernet connection of monitoring, control and optimization devices.

 

Ordering data 

Product name

Article no.

SCALANCE XB108-2 (ST/BFOC)

6GK5108-2BB00-2AB2

SCALANCE XB108-2 (SC)

6GK5108-2BD00-2AB2

SCALANCE XB112

6GK5112-0BA00-2AB2

SCALANCE XB116

6GK5116-0BA00-2AB2

SCALANCE XB124

6GK5124-0BA00-2AB2

 

 

Customer benefits

  • High port density up to 24 x RJ45 ports

  • Reliable and fail-safe thanks to redundant power supply

  • Implementation of simple and economical machine networking

  • Suitable for use in industry and building automation 24 V DC and

    24 V AC (50/60 Hz)

  • Suitable for Zone 2 hazardous areas (ATEX, IECEx)

  • PROFINET CC-A-compliant

  • Simple on-site diagnostics via LEDs

 

Target application  

The unmanaged Industrial Ethernet switches of the SCALANCE XB-100 series enable cost-effective solutions for configuring small electrical and optical star or line topologies with switching functionality for machine-level networking.

With the two fiber-optic ports of the SCALANCE XB108-2, line topologies can also be configured using fiber optics.

 


  


 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit