×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109757067, Entry date: 04/18/2018
(0)
Rate

Sales and delivery release for SIMOTICS S-1FL6 High Inertia with angular connector, MOTION-CONNECT 300 cables

  • Entry
  • Associated product(s)
With immediate effect, the SIMOTICS S-1FL6 high inertia motors with angular connector and MOTION-CONNECT 300 cables are released for sales and delivery.

Short description of product

These new released SIMOTICS S-1FL6 high inertia motors with angular connector are designed based on the existing SIMOTICS S-1FL6 high inertia motor series to achieve compact motor size and batter usability, and defined as the successor of the existing SIMOTICS S-1FL6 high inertia motor series.


Fig.1 SIMOTICS S-1FL6 high inertia servomotors with angular connector

Three shaft heights: SH45 / 65 / 90 mm

Highlights at a glance

More compact mechanical design

  • with angular connector (the angular connector is addressed to power / incremental encoder / brake connector).
  • for SIMOTICS S-1FL6062-1AC61-XXXX series and results in the shorter motor length.

Differences with the existing SIMOTICS S-1FL6 high inertia series

The new motors have identical technical specification* and mounting size as existing ones. The major difference: The height of connector is reduced by around 40 mm (power connector) for motor shaft height 45 / 65 / 90 mm. The intertia / weight / length of SIMOTICS S-1FL6062-1AC61-XXXX motor series are reduced due to the compact mechnical design.

Meanwhile, the layout of the power connector and signal connector has been changed for the motor with shaft height 45.

  • Comparison between the existing and new motor series
 Existing motor seriesNew motor series
Mounting sizeKeep no change
Technical specificationKeep no change* 
Article numbers-New
Motor length-16.5 mm shorter (only 1FL6062 series)
Height of installed connector (Power)-40 mm
Connector disassembly for rotationYesNo need

*: Identical technical specification except SIMOTICS S-1FL6062-1AC61-XXXX series, for details please refer to the operating instruction.

  • The layout of connector changed for the motor with shaft height 45.


Fig.2 SIMOTICS S-1FL6 high inertia motors connector layout change

The article numbers of SIMOTICS S-1FL6 high inertia motors

SIMOTICS S-1FL6 high inertia servomotors ordering information is shown as below.


Fig.3 SIMOTICS S-1FL6 high inertia servomotors ordering information

Conditions/functional constraints

  • The new MOTION-CONNECT 300 cables and connectors for using with the new SIMOTICS S-1FL6 high inertia motors with angular connector.



Fig.4 MOTION-CONNECT 300 cables and connectors


  • The article numbers of the new MOTION-CONNECT 300 cables.


Fig.5 MOTION-CONNECT 300 high inertia cables ordering information

For order information of corresponding MOTION-CONNECT 300 cables and connectors between drive and motor, please refer to "Operating instruction" document.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.