×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109757071, Entry date: 04/12/2018
(0)
Rate

Sales and delivery release TeleControl Server Basic V3.1 + Update 1 (V3.1.0.1)

  • Entry
  • Associated product(s)
Update 1 for the TeleControl Server Basic (TCSB) V3.1 control center software has been released for sale and delivery. Delivery ex warehouse will begin immediately. TCSB V3.1 + Update 1 corrects an error in the installation of the TCSB software in combination with other Siemens components. We recommend using this version.

1. Product description

The TeleControl Server Basic software connects up to 5,000 SIMATIC remote terminal units (RTUs) to a control center via mobile radio and Ethernet/Internet. Connection to the client takes place via OPC UA or OPC DA. This allows telecontrol solutions to be economically implemented in the fields of water/wastewater, logistics, maintenance and energy optimization.

 

TCSB V3.1 + Update 1 corrects an error in the installation of the TCSB software in combination with other Siemens components. We recommend using this version.

 

The following operating systems have been released for TCSB V3.1 + Update 1:

  • Windows 10 Pro, Enterprise, version 1703 (64-bit)

  • Windows 8.1 Pro (64-bit)

  • Windows 7 Pro, Ultimate, Enterprise + SP1 (64-bit)

  • Windows Server 2016 Standard (64-bit)

  • Windows Server 2012 R2 Standard (64-bit)

  • Windows Server 2008 R2 Standard + SP1 (64-bit)

 

TCSB V3.1 has been tested with WinCC V7.3 and V7.4.

 

2. Ordering data

Product name

Order number

Standard licenses

 

TELECONTROL SERVER BASIC 8 V3.1

6NH9910-0AA31-0AA0

TELECONTROL SERVER BASIC 32 V3.1

6NH9910-0AA31-0AF0

TELECONTROL SERVER BASIC 64 V3.1

6NH9910-0AA31-0AB0

TELECONTROL SERVER BASIC 256 V3.1

6NH9910-0AA31-0AC0

TELECONTROL SERVER BASIC 1.000 V3.1

6NH9910-0AA31-0AD0

TELECONTROL SERVER BASIC 5.000 V3.1

6NH9910-0AA31-0AE0

Power packs for upgrading license scales

 

PP TELECONTROL SERVER BASIC 8 => 32 V3.1

6NH9910-0AA31-0AB1

PP TELECONTROL SERVER BASIC 32 => 64 V3.1

6NH9910-0AA31-0AF1

PP TELECONTROL SERVER BASIC 64 => 256 V3.1

6NH9910-0AA31-0AC1

PP TELECONTROL SERVER BASIC 256 => 1.000 V3.1

6NH9910-0AA31-0AD1

PP TELECONTROL SERVER BASIC 1.000 => 5.000 V3.1

6NH9910-0AA31-0AE1

Upgrade packages

 

TELECONTROL SERVER BASIC UPGR V3.1

Upgrade TCSB from V2 or V3.0 to V3.1

6NH9910-0AA31-0GA0

 

3. Miscellaneous

We offer an upgrade to V3.1 + Update 1 to owners of a TCSB V2 or V3.0 license: 6NH9910-0AA31-0GA0.

 

Security fixes and improvements, TCSB V3.1

Correction of SSA-651454 https://www.siemens.com/cert/pool/cert/siemens_security_advisory_ssa-651454.pdf.

"Vulnerabilities in TeleControl Server Basic".

 

Previous versions:

Sales and delivery release TeleControl Server Basic V3.1:  109755199 

Sales and delivery release TeleControl Server Basic V3.0 + SP3: 109742130 

Sales and delivery release TeleControl Server Basic V3.0 + SP2: 109483118

Sales and delivery release TeleControl Server Basic V3.0 + SP1: 109475218 

Sales and delivery release TeleControl Server Basic V3: 94735146 

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.