×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109757128, Entry date: 02/26/2019
(1)
Rate

Sales and delivery release for Sinamics S120 Robox Communication Board EtherCAT

  • Entry
  • Associated product(s)
Effective immediately, the Sinamics S120 Robox Communicatiion Board EtherCAT is released as an optional module for the Sinamics CU320-2 DP/PN Control Unit for delivery. The Card will be supported from Sinamics S120 Firmwareversion V5.1 on.

Components concerned



Robox Communication Board EtherCAT

The ROBOX Communication Board EtherCAT is inserted into the optional slot of the Sinamics CU320-2 DP/PN Control Unit and enables connection to an EtherCAT bus system.

For more details, please refer to
 Registrierung notwendig  EtherCAT_Interface_for_SINAMICS_S120_Control_Unit_CU320_2.zip (726,2 KB)

Order processing
The optional module is available with article number 6SL3055-0AA00-2RB1.

Price and delivery time
Price and delivery time can be taken from the Product Master Database (PMD). 

Documentation
Operating modes and configuration details can be found in
 Registrierung notwendig  MAN18004_01_E.pdf (11,5 MB)

Application example
see Product note 109757300 

Firmware download
The firmware of the ROBOX EtherCAT optional module can be updated via the inserted microSD card and a commercially available card reader , see 109757414.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.