×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109757180, Entry date: 04/19/2018
(0)
Rate

Chemical resistance with SIMATIC HMI Outdoor operator panel fronts

  • Entry
  • Associated product(s)
Information regarding the chemical resistance of the fronts and surfaces of SIMATIC HMI Outdoor operator panels.

Description

The tests have been performed at TüV Rheinland LGA Products GmbH on the basis of the Specification DIN 42115 Part 2: 1988 (partial test).

All tests have been performed using the TP700 Comfort Outdoor panel front  6AV2124-0GC13-0AX0.
These tests are applicable to the TP1500 Comfort Outdoor panel front 6AV2124-0QC13-0AX0, as the front materials are completely identical.
The test has been carried out during the period from Jan. 17, 2018 to Jan. 23, 2018.

1. Test conditions and type of chemical substances
The tested chemical substances and the test conditions are listed below. The test samples have been coated once with the relevant substances. The chemical exposure time has been fixed to a period of at least 24 hours at room temperature.


No.

Test medium

Room temperature

Duration of action

Result

1

Methanol

X

>24 h

Without finding

2

Solvent

X

>24 h

Without finding

3

Acetic acid <50 %

X

>24 h

Without finding

4

Tensides

X

>24 h

Without finding

5

Sodium hydroxide solution <40 %

X

>24 h

Without finding

6

Aircraft fuel

X

>24 h

Without finding

7

Diesel oil

X

>24 h

Without finding

8

Gasoline

X

>24 h

Without finding

9

Water

X

>24 h

Without finding

10

Salt water 5 %

X

>24 h

Without finding

11

H2O2

X

>24 h

Without finding

12

Brake fluid

X

>24 h

Without finding

 

2. Customer-specific tests of other chemicals
If one of the substances is not listed here, it can be re-tested against charge. Please contact your siemens contact person. The costs vary depending on the expenditure, number of substances and test samples,  as well as transport costs and provision/disposal of chemicals/test samples. The costs incurring typically amount to a sum of 1000 euros to 1500 euros per test and substance.

3. Validity
The tests have been performed at the fronts of the following devices and hardware versions, which have been manufactured according to the  state of the art and using modern materials.

Article number

Device designation

Hardware respectively production status for testing

6AV2124-0GC13-0AX0

TP700 Comfort Outdoor 

P/FW/SW version: FS-07/-/-

6AV2124-0QC13-0AX0

TP1500 Comfort Outdoor 

P/FW/SW version: FS-07/-/-

 




Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?