×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109757215, Entry date: 04/17/2018
(0)
Rate

Delivery Release: powerconfig V3.10

  • Entry
  • Associated product(s)
An updated version of the commissioning and service software powerconfig V3.10 is now available for download. powerconfig is available free of charge via the Siemens Service & Support Portal. powerconfig V3.10 contains add-ons and all functions of powerconfig V3.9.

powerconfig V3.10

Powerconfig version V3.10 supports all electronic components of the SENTRON product family, including 3VA molded case circuit breakers and in addition the air circuit breaker 3WL10 (size 0). Please refer to the separate notifications for availability of the individual products. Powerconfig version V3.10 supports all communication-capable components of the SENTRON product family.

Now powerconfig V3.10 supports the following features:

  • Energy counters PAC1600
  • Automatic transfer controller ATC6300
  • New languages: Polish & Russian


Installation requirements for powerconfig V3.10:

  • powerconfig V3.10 can be installed on different Windows versions.
    (Windows 7 [32 bit & 64 bit], Windows 8.1 [32 bit & 64 bit], Windows 10 [64 bit])
  • powerconfig V3.10 requires .net framework V4.7 on the Windows system.
  • The .net framework V4.7 is different for the specific windows versions. Due to this fact, .net framework may not be part of the content of the powerconfig V3.10 download.

--> .net framework V4.7 from Microsoft has to be installed on the Windows system before powerconfig V3.10 can be installed.
--> These circumstances may cause some Windows updates.

Link:
https://support.industry.siemens.com/cs/ww/en/view/63452759


Target market:
Identical to entry ID: 109747051

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit