×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109757260, Entry date: 06/15/2021
(12)
Rate

SIMATIC S7-1500T RotaryKnife

  • Entry
  • Associated product(s)
The SIMATIC application RotaryKnife is part of the Converting Toolbox and was developed with the objective to provide a flexible solution for cutting or perforating web material. The rotary knife is needed in many converting machines to cut or perforate a continuous material.

The materials can differ a lot. Everything, between one-layer paper up to stainless steel is possible. Thus, the possible rotary knife machines differ a lot (paper cross cutter, eccentric shear, pendulum shear).
Therefore, different suitable motion profiles were developed (constant acceleration, jerk limiting, polynomial, sinusoidal or combination) or freely definable cutting profiles.


The standard application is based on the system platform SIMATIC S7-1500T and provides different Rotary Knife functionalities. The application includes a machine mode manager, the cam calculation, print mark synchronization, an example HMI and much more. This application consists of both. Libraries which can be integrated in the user TIA Portal project and also a complete demonstration project.

The AddOn DC Link Pre Control (=DCLPC) is used to pre-control the DC link voltage according to the load and thus to reduce the gridpeaks.  



Downloads - SIMATIC S7-1500T:


Note
If you are interested, please contact your local sales partner.
Contacts worldwide

Overview Converting Applications
109744606

Further Information
http://www.siemens.com/converting 

Help & Contact
E-Mail


Video collection

  • In this webinar you will learn the basics of a cross cutter as well as the functionality of our standard application.




  • Rotary Knife - Getting Started
    Learn how you can easily integrate the Rotary Knife application into your PLC!




  • Rotary Knife - Update
    Learn how to perform a library update of the Rotary Knife application.
    The described steps also apply for other version upgrades!




Additional Search terms

motioncontrol_apc_applications, rotary knife, rotary shear, cross cutter, eccentric shear, pendulum shear

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.