×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109757300, Entry date: 04/01/2019
(3)
Rate

EtherCAT interface for SINAMICS S120 CU320-2 DP/PN

  • Entry
  • Associated product(s)
The EtherCAT interface for SINAMICS S120 for the option slot of a CU320-2 DP/PN enables a connection to an EtherCAT field bus with the profile CANopen over EtherCAT (CoE).





This application example describes the configuration of the EtherCAT interface for the SINAMICS S120 CU320-2 DP/PN. You can download the example projects for the EtherCAT Master and the EtherCAT Slave (SINAMICS S120).

Downloads
  Manual EtherCAT Interface SINAMICS (2,9 MB)
 Registrierung notwendig  Software EtherCAT Interface SINAMICS (629,4 KB)

Additional Keywords
motioncontrol_apc_applications, Robox

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.