×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109757355, Entry date: 04/24/2018
(0)
Rate

Shipbuilding certificates will not be prolonged for SIMATIC S7-200 Classic

  • Entry
  • Associated product(s)
The shipbuilding certificates will no longer be prolonged after expiry of the validity.

Most of the S7-200 Classic products have reached the milestone P.M.410 (product discontinuation) and can be ordered as spare part only.
Only few S7-200 Classic products have reached the milestone P.M.400 in 2015 (product phase-out). The shipbuilding certificates will no longer be prolonged after expiry of the validity.

Products affected:

Product designation

Article No.

CPU

CPU 221 DC/DC/DC 6 inputs/4 outputs

6ES7211-0AA23-0XB0

CPU 221 AC/DC/relay 6 inputs/4 relays

6ES7211-0BA23-0XB0

EM

EM 221 digital 8 AC inputs (8 x 120/230 VAC)

6ES7221-1EF22-0XA0

EM 222 digital 8 AC outputs (8 x 120/230 VAC)

6ES7222-1EF22-0XA0

EM 222 digital output 4 x 24 VDC - 5A

6ES7222-1BD22-0XA0

EM 222 digital output 4 x relays - 10A

6ES7222-1HD22-0XA0

EM 231 analog input, 8 inputs

6ES7231-0HF22-0XA0

EM 231 analog input RTD, 4 inputs

6ES7231-7PC22-0XA0

EM 231 analog input thermocouple, 8 inputs

6ES7231-7PF22-0XA0

EM 232 analog output, 4 outputs

6ES7232-0HD22-0XA0

EM 241 modem modules

6ES7241-1AA22-0XA0

EM 253 position modules

6ES7253-1AA22-0XA0

EM 277 PROFIBUS DP modules

6ES7277-0AA22-0XA0

Modules / Cartridges

Memory cartridge, 64K (user program, recipe, and data logging)

6ES7291-8GF23-0XA0

Memory cartridge, 256K (user program, recipe, and data logging)

6ES7291-8GH23-0XA0

Cables

I/O bus extension cable, 0.8 m

6ES7290-6AA20-0XA0

Programming cable, RS-232/PPI multi-master

6ES7901-3CB30-0XA0

Programming cable, USB/PPI multi-master

6ES7901-3DB30-0XA0



We recommend all affected customers to migrate to SIMATIC S7-1200, as all the relevant shipbuilding certificates for SIMATIC S7-1200 are available.