×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109757590, Entry date: 05/11/2018
(0)
Rate

Startdrive V15 Support Package for Sinamics Firmware Version 4.7 SP10

  • Entry
  • Associated product(s)
This Support Package for Startdrive V15 allows you to configure SINAMICS G120, G120C, G120D, G120P and G110M with the firmware version 4.7 SP10 that are not included in the hardware catalog of your Startdrive V15 installation.

When the Support Package is imported into an existing Startdrive V15 installation, new functional features can be used in SINAMICS firmware V4.7 SP10 with Startdrive. For example, use of the SIMOTICS GP/SD (1FP1) synchronous reluctance motors for G120 (CU240E-2), G120D (CU240D-2) and G110M.

More information regarding the new functions of the SINAMICS firmware version 4.7 SP10 is provided at 109755811 

It is not necessary to install a new Startdrive version. 

The downloads are available for:

Installation instructions

  • Under 54163658, you will find a description of the procedure for updating the hardware catalog of your Startdrive (TIA Portal) installation with this download.
  • The Support Package for SINAMICS firmware version 4.7 SP10 can only be installed if Startdrive V15 has already been installed.
  • If Startdrive V15 is installed again, the Support Package must also be installed again.
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.