×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109757681, Entry date: 07/23/2018
(0)
Rate

New option for SIMATIC IPC327E: Windows 10 Enterprise 2016 LTSB

  • Entry
  • Associated product(s)
With immediate effect, Windows 10 Enterprise 2016 LTSB is available for the SIMATIC IPC327E Basic Box PC.


With immediate effect, the SIMATIC IPC327E Box PC is also available with preinstalled Windows 10 Enterprise 2016 LTSB.
The configuration with 4 GB RAM, 256 GB SSD and Windows 10 Enterprise 2016 LTSB is provided directly as stock version with article number
6AG4022-0AA21-2CA1.

The following configurations are now provided as stock versions for IPC327E:

RAM:                     4 GB
Mass memory:       500 GB HDD or
                              256 GB SSD
Operating system: Without or
                              Windows 7 Ultimate SP1, 64 bit, MUI
                              Windows 10 Enterprise 2016 LTSB, 64 bit, MUI (with 256 GB SSD only)

Further variants will be produced for specific orders, target delivery date: 20 working days following receipt of order.

Product features of SIMATIC IPC327E in detail

New options are marked in bold.


 

SIMATIC IPC327E

Article number

6AG4022-0A…-….

CPU technology

·        Intel Celeron Quad Core – (N3160);

·        1.6 GHz, burst frequency 2.24 GHz

Mass memory

500 GB HDD

256 GB SSD

Without mass memory

RAM

4 GB

8 GB

Ethernet interfaces

2 x 10/100/1000 Ethernet RJ45

Serial interfaces

4x RS-232
2x RS-232 / 422 / 485 (switchable)

Extension options (internal)

1x full size mSATA / 1x half size mPCIe

USB

4x USB 2.0
2x USB 3.0

Graphic interfaces

 

1x Display Port
1x VGA

Audio

In / Out

Operating system (preinstalled & activated)

Windows 10 Enterprise 2016 LTSB

Windows 7 Ultimate SP1, 64 bit, MUI

Power supply

24 V DC

Cooling

Without fan

Degree of protection

IP40

Certificates

CE, UL, KC

 



                                                                                                                                                                             

 



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.