×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109757685, Entry date: 07/23/2018
(0)
Rate

New option for SIMATIC IPC377E: Windows 10 Enterprise 2016 LTSB

  • Entry
  • Associated product(s)
With immediate effect, Windows 10 Enterprise 2016 LTSB is available for the SIMATIC IPC377E Basic Panel PC.

With immediate effect, the SIMATIC IPC377E Panel PC is also available with preinstalled Windows 10 Enterprise 2016 LTSB.
The configurations with 4 GB RAM, 256 GB SSD and Windows 10 Enterprise 2016 LTSB in the three display sizes 12“, 15“ and 19“ are provided directly as stock version with article number
6AV7230-0CA20-2CA0, 6AV7230-0DA20-2CA0, 6AV7230-0EA20-2CA0.

The following configurations are now provided as stock versions for SIMATIC IPC377E:

Display:                 12" 
                              15“
                              19“
RAM:                     4 GB
Mass memory:       500 GB HDD
                              256 GB SSD
Operating system: Without
                              Windows 7 Ultimate SP1, 64 bit, MUI
                              Windows 10 Enterprise 2016 LTSB, 64 bit, MUI (with 256 GB SSD only)

Further variants will be produced for specific orders, target delivery date: 20 working days following receipt of order.

Product features of SIMATIC IPC377E in detail

New options are marked in bold.

 

SIMATIC IPC377E

Artikelnummer

6AV7230-0C…-….

6AV7230-0D…-….

6AV7230-0E…-….

Displaygröße
(analog-resistiver Touch)

12“

15“

19“

Auflösung

1280 x 800

1366 x 768

1366 x 768

CPU Technologie

Intel Celeron Quad Core – (N3160);
1.6 GHz, burst frequency 2.24 GHz

Arbeitsspeicher

4 GB
8 GB

Ethernet Schnittstellen

2 x 10/100/1000 Ethernet RJ45

Serielle Schnittstellen

2x RS-232
2x RS-232 / 422 / 485 (umschaltbar)

Erweiterungsmöglichkeiten (intern)

1x full size mSATA / 1x half size mPCIe

USB

2x USB 3.0
2x USB 2.0

Grafik-Schnittstellen

1x Display Port
1x VGA

Audio

In / Out

Massenspeicher

500 GB HDD
256 GB SSD
ohne Massenspeicher

Betriebssystem (vornstalliert und  aktiviert)

Windows 10 Enterprise 2016 LTSB, 64 bit, MUI

Windows 7 Ultimate SP1, 64 Bit, MUI
  

Stromversorgung

24 V DC

Kühlung

Lüfterlos

Schutzart

Front (Einbau-Montage): IP65

Gehäuse (VESA-Montage): IP40

Zertifikate

CE, UL, KC

 



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.