Entry type:
Application example
Entry ID:
109757730,
Entry date:
05/24/2018
Rate
SINAMICS S120: DC Coupling of Booksize and Chassis Motor Modules
-
Entry
-
Associated product(s)
Connection of SINAMICS S120 Chassis Line Modules, Chassis Motor Modules and Booksize Motor Modules to one common DC bus (following standards IEC, UL, CSA)
SINAMICS S120 solves complex drive tasks for a wide range of industrial applications and is designed as a modular system.
Users can select from many different harmonized components and functions to create a solution that best meets their requirements.
This document describes the connection of Chassis Line Modules, Chassis Motor Modules and Booksize Motor Modules to one common DC bus.
These combinations are certified by UL (File.No. E192450 / Volume 5 /Section 23) since 06/2018.
Such a system may also be called mixed installation or mixed system.
Note
The manuals for the SINAMICS S120 system have to be observed as well.
Download 109757730_SINAMICS_S120_DC_Coupling_of_Booksize_and_Chassis_Modules_V1.2.pdf (1,2 MB)
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Also available in the following languages:
- German
Rate entry
Requests and feedback
What do you want to do?
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information
Topic pages for this entry