×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109757854, Entry date: 06/26/2018
(0)
Rate

Sales and delivery release: D7-SYS V8.2

  • Entry
  • Associated product(s)
The new engineering software D7-SYS V8.2 is available now for configuration of the SIMATIC control systems SIMATIC TDC and FM458-1 DP. D7-SYS V8.2 is an optional package for STEP7 V5.5 or STEP7 V5.6.

Properties

D7-SYS V8.2 expands the SIMATIC control systems with the following properties:

  • Online diagnostics with HW Config and Topology View
  • Expanded routing functionality
  • Compatibility to PCS7 V8.2 SP1


Required hardware version for use of new properties:

 

Installation requirements 

  • MS Windows 7 Professional/Enterprise /Ultimate + SP1 (64-Bit)
  • MS Windows Server 2008 R2 SP1 Standard Edition (64-Bit)
  • MS Windows Server 2012 R2 Standard Edition (64-Bit)

 and STEP 7 V5.5 SP4 or STEP 7 V5.6

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.