×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109757912, Entry date: 06/05/2018
(0)
Rate

Sales and delivery release for SIMOGEAR and MOTOX-N 2nd Life with SIMOTICS GP-1LE1 in SH63 and 71

  • Entry
  • Associated product(s)
The SIMOTICS GP 1LE1 motors in SH63 and 71 for SIMOGEAR and SH71 for MOTOX-N 2nd Life were released for sale on June 1, 2018. MOTOX-N 2nd Life size 18-28 is not available with 1LE1 motors.

Technical description

The new SIMOTICS GP 1LE1 SH63 and 71 motors are mechanically compatible with the predecessor products of the SIMOTICS GP 1LA7 range. The switch from the SIMOTICS GP 1LA7 to SIMOTICS GP 1LE1 motors will result in a minor change in the electrical specifications.

Product selection and configuration

Selection can be performed in the DT Configurator.

Configuration

The transition from SIMOTICS GP 1LA7 to SIMOTICS GP 1LE1 will involve a change to the 11th digit of the article number (motor generation) as follows:

  • SIMOGEAR: 2KJ3xxx-xxx11-xxxx-Z --> 2KJ3xxx-xxx21-xxxx-Z
  • MOTOX-N: 2KJ1xxx-xxx11-xxxx-Z --> 2KJ6xxx-xxx21-xxxx-Z

Exceptions:


Exceptions
 

Note: 2-poles = P00 in article number / 6-poles = P01 in article number / 8-poles = P02 in article number


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.