×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109757958, Entry date: 06/15/2018
(0)
Rate

Openness for SINAMICS Startdrive

  • Entry
  • Associated product(s)
TIA Portal Openness is also available for SINAMICS Startdrive

Openness functionality in SINAMICS Startdrive V15

The following Openness functions are available in Startdrive V15:

  • Access to drive settings
  • Creation of drive devices and components
  • Setting of selected drive parameters (offline and online, reading and writing)
  • Creation of telegram configurations
  • Downloading to the device (no uploading)
  • Can be used for the SINAMICS G120 family and SINAMICS CU320-2-based drive devices (SINAMICS S120, G130, G150 and S150)

Programming manual for Startdrive Openness


If you are interested in using Startdrive Openness, please contact your Siemens sales representative.

Application example: Startdrive app "Edit parameters in several drives"

  • TIA Portal external Openness application for efficient mass data processing of drive parameters
  • Simple and intuitive to operate
  • Open source example for using the Openness interface for drive settings
  • Can be used for the SINAMICS G120 family and SINAMICS CU320-2-based drive devices (SINAMICS S120, G130, G150, S150 and MV)
  • Download and user documentation available under 109752526 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.