×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109758142, Entry date: 06/06/2018
(6)
Rate

Firmware update version 5.2.3 for SCALANCE X-200

  • Entry
  • Associated product(s)
The SCALANCE X-200 firmware update version 5.2.3 can now be downloaded for free from Product Support.

The following security fixes and improvements are included:

Security information:

This update contains safety-relevant changes which enhance robustness against possible attacks. We therefore recommend you update the firmware.

 

The firmware update V5.2.3 has been released for upgrading the following product versions: 

Type

MLFB

Current ES

Current firmware update file

X224
X216
X212-2
X212-2LD

6GK5224-0BA00-2AA3
6GK5216-0BA00-2AA3
6GK5212-2BB00-2AA3
6GK5212-2BC00-2AA3

14
14
14
14

X200V2_V5.2.3.003.fwl

XF208
XF206-1
XF204-2
XF204

6GK5208-0BA00-2AF2
6GK5206-1BC00-2AF2
6GK5204-2BC00-2AF2
6GK5204-0BA00-2AF2

04
05
05
04

 

X208
X206-1
X206-1LD
X204-2
X204-2LD
X204-2FM

6GK5208-0BA10-2AA3
6GK5206-1BB10-2AA3
6GK5206-1BC10-2AA3
6GK5204-2BB10-2AA3
6GK5204-2BC10-2AA3
6GK5204-2BB11-2AA3

07
14
09
14
09
01

 

X208PRO
X204-2TS
X204-2LD TS

6GK5208-0HA10-2AA6
6GK5204-2BB10-2CA2
6GK5204-2BC10-2CA2

03
06
02

 

GSDML:  The current GSDML file can be downloaded by the device following installation of the firmware (see manual).

 

Third-party software – license conditions and copyright information

You can find copyright information for the third-party software contained in this product, particularly Open Source Software, as well as applicable license conditions of such third-party software in the ReadMe_OSS file.

Special note for resellers

The information and the license conditions in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.
  DOC_OSS-SCALANCE-X_74.pdf (306.7 KB)  


You can download the file here.

 Download unterliegt Exportcontrolle  X200V2_V5.2.3.003.fwl.zip (3.0 MB) 

Note: Software is subject to export restrictions, download only for registered users

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.