×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109758252, Entry date: 08/07/2018
(2)
Rate

Easy and flexible device integration with SIMATIC CFU

  • Entry
  • Associated product(s)
The SIMATIC CFU is a smart field distributor with freely configurable digital inputs and outputs as well as fieldbus connections for PROFIBUS PA field devices. It is connected to the automation system via PROFINET IO and facilitates a decentralized I/O approach. This enables standardized and flexible integration of field devices with the CFU.

Plants in the process industry must meet ever higher demands for flexibility and scalability,
availability and security - but at the same time, with lifespans of up to 30 years and more,
with the highest level of future and investment security. Siemens provides the intelligent solution
to a complex field, with SIMATIC PCS 7 V9.0 and a wide range of hardware and software innovations.

The standardization of process plants is becoming increasingly important, 
as it offers enormous savings potential in terms of project duration and costs.
Standardization can be divided into the following areas:

  • Standardized development of the automation program through a uniform library
    (building blocks and measuring point templates)
  • Standardization of automated solutions and automation components by means of templates
  • Decentralized management of field devices, e.g. based on PROFINET and PROFIBUS PA
  • Standardization of process instrumentation for recording and controlling process variables pressure,
     temperature, flow, level, etc.
  • Uniform equipment of the tanks of process section plants with different volumes

The SIMATIC PCS 7 process control system with its PROFINET-based hardware innovations
SIMATIC Compact Field Unit (CFU) provides the basis for implementing standardization 
and the SIMATIC ET 200SP HA remote IO system.

In this application example, a storage tank is used to describe,
how you can standardize your plant sections with the SIMATIC CFU.
 

Advantages of decentralized standardization with the SIMATIC CFU
The Simatic CFU is installed in direct proximity to the subsystem and is connected via
PROFINET IO to the Automation systems. The process data and signals of the subsystem can
be acquired, controlled and regulated via eight freely configurable digital inputs
and outputs and eight PROFIBUS PA channels.

This results in the following advantages:

  • Automatic addressing of the PA field devices
  • Reduction of efforts for device integration and device replacement.
  • Reduced cabling and wiring errors compared to multilevel connections (distributed peripherals, MTAs, etc.).
  • Less planning and documentation
  • Standardization of plant sections.

Key contents
The application example basically describes how you can standardize and decentralize your subsystems by using SIMATIC PCS 7 
the SIMATIC CFU, Siemens process  
instrumentation and control module types.

The application example shows:

  • Configuration and parameter assignment of the SIMATIC CFU
  • Standardization of a storage container, including automation solution
  • Procedure for multiplying a plant section

Validity

  • SIMATIC PCS 7 V9.0 SP1
  • SIMATIC PCS 7 V9.0

Documentation 
 Easy and flexible device integration with SIMATIC CFU 
 Show mobile friendly

Further information
Product note: Smart field distributor - SIMATIC Compact Field Unit
Equipment Modules for SIMATIC PCS 7 using the example of the Chemical Industry
Control Module (CM) Technology - Efficient Engineering with SIMATIC PCS 7
How do you provide the power supply for the SIMATIC Compact Field Unit PA (CFU PA)?
Hardware Upgrade Package (HUP) for SIMATIC Compact Field Unit (CFU)
SIMATIC Distributed I/O SIMATIC CFU PA

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
undefined.