×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109758348, Entry date: 06/19/2018
(1)
Rate

Additional SSD option for SIMATIC IPC227E and SIMATIC IPC277E: Solid-state drive with 128 GB

  • Entry
  • Associated product(s)
An additional 128 GB solid-state drive (SSD) is available immediately for the SIMATIC IPC2x7E.

A cost-efficient SSD alternative is introduced for SIMATIC IPC227E/277E IPCs for especially price-sensitive applications:

This SSD are characterized by the following properties:

  • Storage capacity:                        128 GB

  • Write endurance:                         72 terabytes

  • Data retention w/o power:            typ. 1 year

  • Power loss protection:                  none (system behavior corresponds to HDD behavior when turned off)

Product 

Article no. 

SIMATIC IPC227E

128 GB SSD Standard

6ES7647-8B…-.E..

SIMATIC IPC277E

128 GB SSD Standard

6AV7882-0….-.E..


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.