×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109758354, Entry date: 04/18/2019
(0)
Rate

Firmware update 3RW55..-.HA* soft starters

  • Entry
  • Associated product(s)
Firmware updates for all 3RW55..-.HA* soft starters
Description 

This download contains the firmware update for all 3RW55..-.HA* soft starters.

When firmware is updated, it must always be updated to the latest version available for the relevant article number. The previous versions of the firmware are only intended as a backup to enable you to downgrade to the original version.
The latest version of module firmware in each case is valid for all revision levels of this article number.

Overview of article numbers and current revision levels of the 3RW55..-.HA* soft starters: 

Article number E version 

Firmware version 

Upgrade by ... What's new? 
 3RW55..-.HA*

E01

E02

 V2.0.1

 Download unterliegt Exportcontrolle  3RW5_5xx-xHAxx_V02.00.01.upd.zip (246,4 KB)

SHA-256 checksum:  Registrierung notwendig  Code_3RW5_5xx-xHAxx_V02.00.01.txt (1 KB)  *

  • 3RW55 size 5 added
  • New communication modules are supported: PROFINET High-Feature, Modbus RTU, Ethernet IP
  • ATEX functionality added (parameter assignment, functional safety SIL1)
    • Hardware requirement: P version "E02"
    • A downgrade from E02 devices to V1.0.0 is not permissible 
  • Firmware update of the HMI High-Feature via communication module PROFINET or PROFIBUS from TIA Portal
  • Reading out of PROFIenergy measured values
  • New braking function: Reversing DC braking
  • Stationary state detection for DC braking
  • Parameterizable delay time between Motor OFF command and DC braking
  • Special bypass modes
  • Test mode with small motor added
  • NTP time stamping via PROFINET High-Feature module
  • Display of the device fault ID on HMI High-Feature
  • Correction of minor errors
3RW551.-.HA*
3RW552.-.HA*
3RW553.-.HA*
3RW554.-.HA*
E01V1.0.0

 Download unterliegt Exportcontrolle  3RW5_5xx-xHAxx_V01.00.00.upd.zip (227,1 KB)

SHA-256 checksum:   Registrierung notwendig  Code_3RW5_5xx-xHAxx_V01.00.00.txt (1 KB) *

  • First FW-version - as backup only

* Information on SHA-256: 109483101

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.