×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109758582, Entry date: 03/19/2019
(2)
Rate

SIMATIC Traversing Drive

  • Entry
  • Associated product(s)
The SIMATIC application Traversing Drive is part of the Converting Toolbox and was developed with the objective to provide common functions which are necessary for any kind of converting machine.


The standard application Traversing Drive is providing open application standards for winding and spooling of round- and flat-material, e.g. for wire, cable, paper or non-wovens, etc.
The transversing drive follows the winder drive, either in the system via an electronic gear (the winder itself is then also controlled from the automation system) - or externally via a machine encoder. The traversing drive profile is emulated using a cam profile. This can also be influenced during operation via parameters and is checked for plausibility within the application.



Downloads 
 Registrierung notwendig  Manual 03/2019 (3,2 MB)
 Registrierung notwendig  Changelog V1.0.1 (438,4 KB)
 Registrierung notwendig  Library V1.0.1 (TIA V15) (12,5 MB)
 Registrierung notwendig  Example Project V1.0.1 (TIA V15) (16,8 MB)

SIMATIC Winder
58565043

Overview Converting Solutions
109744606 

Further Information

http://www.siemens.com/converting

Additional keywords
Converting, Winder, coil, traversing arm, traverser, motioncontrol_apc_applications



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.