×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109758824, Entry date: 07/05/2018
(0)
Rate

SIMATIC IPC Starter systems for IPC427E and IPC477E (PRO) available with WinCC Runtime Advanced and Software Controller

  • Entry
  • Associated product(s)
With immediate effect, the IPC Starter systems for SIMATIC IPC427E and SIMATIC IPC477E are released for delivery. They are based on the Windows operating system Enterprise 2016 LTSB 64 Bit and include SIMATIC WinCC Runtime Advanced V15 and SIMATIC S7-1500 Software Controller CPU 1507S V2.5.

Product description:

SIMATIC IPC Starter systems, the quick entry into PC-based automation in combination with Windows 10. Ready-to-use SIMATIC IPCs with visualization and control software

Highlights of the IPC Starter Systems

  • Fast commissioning
  • Due to the factory-installed and preconfigured SIMATIC software, the SIMATIC IPC Starter systems can be used within a very short time.
  • After commissioning, the projects need only be transferred to the Software Controller respectively WinCC Runtime.
  • The system is then ready for operation.
  • All IPC Starter systems are system-tested and the available hardware and software combinations are perfectly matched.
  • For the system and process messages of the WinCC Runtime Advanced, a retentive message buffer has been set up on a separate partition. This allows to use the Unified Write Filter (UWF) features included in Windows 10 Enterprise without the risk of losing messages. UWF is the successor for the EWF known from Windows Embedded Standard 7 (WES7).

Simple licensing and price advantage via IPC Software Packages

  • The SIMATIC IPC Starter systems are delivered without licenses. Depending on the requirements regarding the project and the options required, different software packages are available which allow to obtain licenses which have been optimally tailored to the project.
  • The packages which are available for WinCC Runtime Advanced at attractive special prices are provided at the following entry ID: 99860269

Please note:
These „software packages with SIMATIC IPC“ are only available when being ordered simultaneously with a SIMATIC IPC respectively SIMATIC IPC Starter system.
 
The license for the SIMATIC S7-1500 Software Controller standard is issued when ordering the corresponding controller software:


SIMATIC S7-1500 Software Controller standard 

Article number

CPU 1507S V2.5 [Download]

 6ES7 672-7AC01-0YG0

CPU 1507S V2.5 [DVD]

 6ES7 672-7AC01-0YA0


Note:
If the system is operated without SIMATIC licenses, the installed SIMATIC products are only started in trial mode.
This is sufficient to test the system. For productive operation, however, the relevant licenses are required.

Information on the individual SIMATIC products is provided at the following entry IDs:

Product information:


Designation

SIMATIC IPC427E Starter systems

SIMATIC IPC477E Starter systems

SIMATIC IPC477E PRO Starter systems

Article numbers

6AG4141-.....-..S.      SIMATIC IPC427E

6AV7241-.....-..S.      SIMATIC IPC477E

6AV7251-.....-..S.      SIMATIC IPC477E PRO

Brief description

IPC Starter system with WinCC Runtime Advanced V15 and CPU1507S V2.5.

Operating system:

Windows 10 Enterprise 2016 LTSB 64 Bit

Pre-installed SIMATIC software:

SIMATIC WinCC Runtime Advanced V15

SIMATIC S7-1500 Software Controller CPU 1507S

No licenses included

The licenses are issued via the IPC Software Package and Software Controller software.

Requirements

Only available in combination with:

- Windows 10 Enterprise 2016 LTSB

- SSD


 

Scope of delivery

  • The SIMATIC IPC Starter systems are delivered as usual in a packaging unit:
    • Hardware of the SIMATIC IPC427E or SIMATIC IPC477E (PRO)
    • Pre-installed software:
      • Windows 10 Enterprise 2016 LTSB 64 Bit
      • SIMATIC WinCC Runtime Advanced V15
      • SIMATIC S7-1500 Software Controller CPU 1507S
    • Documentation package:
      • Short description of the hardware including installation instructions
      • Restore data storage (USB restore flash drive including documentation and drivers)

Note:
Compile the configurations only via the Mall configurators or Catalog ST80.
When jointly ordering other operating systems, you can also order software packages with SIMATIC IPC at a reduced price.
If, for example, only WinCC Runtime Advanced is required, a standard IPC and the corresponding WinCC package are the ideal solution, as an alternative to an IPC Starter system.
In this case, install the SIMATIC software as usual.
Information on the IPC Software Packages is provided in entry ID:  99860269








Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.