×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109759142, Entry date: 07/27/2018
(0)
Rate

Loading a PC Station via configuration file import

  • Entry
  • Associated product(s)
Load a PC Station via configuration file import without a connected TIA portal via *.psc-file.

This document is intended to help you use the "Load a PC support station with the import configuration file" function for the SIMATIC software CPUs (as of V2.5). This functionality gives you the option of doing a system configuration of a PC Load system to the target device via file and without a connected TIA portal.
In general, the import can be done using two different methods:

  • Import via the PC station menu
  • Import via script


Procedure with software and hardware
Procedure with software and hardware


The import process can be started and executed manually through the PC station menu. The download on the target system can also be automated using a supplied script.

Downloads
  109759142_FileLoadApplicationFCPU_DOC_V1.0_en.pdf (1,8 MB)
 Registrierung notwendig  109759142_FileLoadApplicationFCPU_CODE_V1.0.zip (2,2 MB)
SHA-256 checksum: D33CA2E635AB9D6E5AFD1109128F1FAE131238606F4EC790ABAC38B239C198EF

You can find Informations to SHA-256 at the entry:
How do you determine the SHA-256 or SHA-512 checksum of a file?

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.