×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109759296, Entry date: 07/20/2018
(1)
Rate

Delivery release of SIMATIC HMI TP1000F MOBILE

  • Entry
  • Associated product(s)
SIMATIC HMI TP1000F MOBILE with 10.0" display and 1280x800 pixels resolution.



Sales release for the following product:

 Ordering data:


Description

Article number

Based on article number

Status

SIMATIC HMI TP1000F Mobile

6AV2145-6KB20-0AS0

6AV2125-2JB23-0AX0

Delivery release by 20 July 2018

 

 

 Project / Application / Challenge

 

  •  Representation and operation of 15"/19" IPC visualizations
  • 10" widescreen display
  • High resolution
  • F-functionality as with the standard KTP900F Mobile
  • Designed for industrial environments
  • Fall height 1.2 m
  • Touchscreen pen



Solutions / Modifications and functions

Customer benefits / Added value

 


  • Extended display functions
  • Tried-and-tested standard panel of the 2nd generation with standard functions as basis
  • Long-term experience in software development for TIA Portal
  • WinCC Runtime for the TIA Portal
  • Higher quality of visualization

 

Unique selling points

 

  • Larger 10" display replaces 9" display and function keys
  • Higher resolution (1280 x 800 pixels, 16 million colors)
  • Integrated touchscreen pen

 

If you have any other questions, please contact your SIMATIC partner at your local Siemens office.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.