×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109759352, Entry date: 05/14/2019
(0)
Rate

Sales and Delivery Release: SIMATIC PCS 7 V9.0 Service Pack 2 EU & ASIA

  • Entry
  • Associated product(s)
Service Pack 2 is now available for SIMATIC PCS 7 V9.0 and SIMATIC PCS 7 V9.0 ASIA. Service Pack 2 implements measures for quality improvement in the SIMATIC PCS 7 V9.0 process control system. This article includes all information you need for ordering and delivery logistics of SIMATIC PCS 7 V9.0 SP2.

1. General Information

1.1 Ordering and delivery logistics of SIMATIC PCS 7 V9.0 SP2

Service Pack 2 is now part of the SIMATIC PCS 7 software media package V9.0 EU / ASIA in the delivery form package or software download (online delivery form). With new orders, it is already supplied in the software media packages. The licenses you have purchased previously will remain valid. If you need licenses in addition to the existing software licenses, please order these from the catalog or in the Industry Mall.

Update of SIMATIC PCS 7 V9.0 or V9.0 SP1 to V9.0 SP2
Existing SIMATIC PCS 7 software can be updated from V9.0 or V9.0 SP1 to V9.0 SP2 with the following SIMATIC PCS 7 software media packages:

Delivery form: package

 DesignationArticle number

SIMATIC PCS 7 Software Media Package V9.0 SP2 (EU)

Scope of delivery 

  • 1 x SIMATIC PCS 7 Software DVD V9.0 incl. SP2
    Item number: S79220-B8990-E
  • 1 x S7 F-Systems V6.2 Update 1 (CD)
    Item number: S79220-B8501-E
  • 1 x Safety Matrix V6.3 (CD)
    Item number: S79220-B8929-E
  • 1 x SUS Flyer
    Item number: A5E35286882-AA
  • 1 x SITRAIN Flyer
  • 1 x SIMIT Simulation Platform V10.0 (CD)
    Item number: S79220-B8822-E
  • 1 x SIMIT Simulation Framework Flyer German
    Item number: A5E40689060-AA
  • 1 x SIMIT Simulation Framework Flyer English
    Item number:  A5E40689093-AA


 6ES7658-4XX58-0YT8

SIMATIC PCS 7 Software Media Package ASIA V9.0 SP2

Scope of delivery
  • 1 x SIMATIC PCS 7 Software DVD V9.0 incl. SP2 (ASIA)
    Item number: S79220-B8991-E
  • 1 x S7 F-Systems V6.2 Update 1 (CD)
    Item number: S79220-B8501-E
  • 1 x Safety Matrix V6.3 (CD)
    Item number: S79220-B8929-E
      
6ES7658-4XX58-0CT8


Delivery form: online (OSD via Industry Mall)

Designation Article number

SIMATIC PCS 7 Software Media Package V9.0 SP2 (EU)

Scope of delivery

  • 1 x SIMATIC PCS 7 V9.0 SP2 (packed)
    Item number: S79220-B8990-S2
  • 1 x DVD Booklet PCS 7 V9.0 SP2
    Item number: S79220-B8990-SD
  • 1 x S7 F Systems V6.2 Update 1
    Item number: S79220-B8501-S2
  • 1 x DVD Booklet S7 F Systems V6.2 Update 1
    Item number: S79220-B8501-SD
  • 1 x Safety Matrix V6.3
    Item number: S79220-B8929-S2
  • 1 x DVD Booklet Safety Matrix V6.3
    Item number: S79220-B8929-SD
  • 1 x SIMIT Simulation Platform V10.0 (packed)
    Item number: S79220-B8822-S2
  • 1 x CD Booklet SIMIT V10.0
    Item number: S79220-B8822-SD
  • 1 x SIMIT Simulation Framework Flyer German
    Item number: A5E40689060-AA
  • 1 x SIMIT Simulation Framework Flyer English
    Item number: A5E40689093-AA
 6ES7658-4XX58-0YG8

SIMATIC PCS 7 customers with valid Software Update Service contract (SUS) will automatically receive the SIMATIC PCS 7 V9.0 SP2 software.

If these customers need additional SIMATIC PCS 7 Software DVDs V9.0 SP2, they can be ordered as SIMATIC PCS 7 software media package using the article numbers listed above.


1.2 Extensions in SIMATIC PCS 7 V9.0 SP2

Operating systems
SIMATIC PCS 7 V9.0 SP2 is compatible with the following operating systems:

  • Windows 7 Professional SP1 (64-bit, English-language Windows version only)
  • Windows 7 Ultimate / Enterprise SP1 (32-bit)
  • Windows 7 Ultimate / Enterprise SP1 (64-bit)
  • Windows 10 Enterprise 2015 LTSB (64-bit)
  • Windows Server 2012 R2 Standard Edition (64-bit) (as "Windows Server 2012 R2 Standard with Update" or incl. KB 2919355 "Windows Server 2012 R2 Update")
  • Windows Server 2016 Standard Edition (64-bit)
  • Windows Server 2016 Standard Edition (64-bit) (NEW), can only be used together with SIVaaS


Note
For more details on which configurations are executable with which operating system, see the PCS 7 V9.0 SP2 Readme section 3.4 in the paragraph "Compatibility list PCS 7 configurations and operating systems". 
                


1.3 SIMATIC PCS 7 Industrial Workstation (IPC)

In the course of the release of Service Pack 2 for SIMATIC PCS 7 V9.0, the pre-installation of the SIMATIC PCS 7 Industrial Workstations IPC547G, IPC647D, IPC847D (RACK IPC systems), IPC627D/IPC677D (PCS 7 BOX systems) and IPC427E/IPC477E (Microbox systems) will also be updated at a slightly later time (after 4-6 weeks). The change from the pre-installation of PCS 7 V9.0 to a pre-installation with SIMATIC PCS 7 V9.0 SP2 will take place gradually. It is likely to be completed in June 2019.


2. Product and ordering information

2.1 Catalogs

The update in the Mall and in the ST PCS 7 V9.0 catalog (PDF) for PCS V9.0 SP2 will be completed at the beginning of June 2019.

Online catalog and ordering system (Industry Mall)
The catalog information, order data and prices can be found in the Industry Mall.

ST PCS 7 V9.0 catalog: "SIMATIC PCS 7 process control system - system components"
ST PCS 7 V9.0 catalog, in German: https://www.siemens.de/STPCS7
ST PCS 7 V9.0 catalog, in English: https://www.siemens.com/STPCS7


2.2 System documentation

SIMATIC PCS 7 V9.0 SP2 manuals
The manuals of the SIMATIC PCS 7 V9.0 SP2 process control system can be found under the following link: 
http://www.siemens.com/pcs7-documentation

Online readme
You can find the online readme for SIMATIC PCS 7 V9.0 SP2 under the entry ID:
109760505


3. Customer Support 

Siemens offers Service & Support in each project phase: from planning, through commissioning, all the way to maintenance and modernization. You will find an overview of the complete range of services on the Internet: http://support.industry.siemens.com

A clearly structured homepage in the Industry Online Support for SIMATIC PCS 7 makes it easier to find updates, technical information and solutions for SIMATIC PCS 7:

http://www.siemens.de/industry/onlinesupport/pcs7 (German)
http://www.siemens.com/industry/onlinesupport/pcs7 (English)

With a newsletter subscription, you will always receive the latest information on your product range. Under mySupport you have the possibility to register: http://support.industry.siemens.com/my

You can request help from our technical support (hotline) by sending a support request:

http://support.industry.siemens.com/My/ww/de/requests (German)
http://support.industry.siemens.com/My/ww/en/requests (English)


The update in the Mall and in the ST PCS 7 V9.0 catalog (PDF) for PCS V9.0 SP2 will be completed at the beginning of June 2019.

Online catalog and ordering system (Industry Mall)
The catalog information, order data and prices can be found in the Industry Mall.

ST PCS 7 V9.0 catalog: "SIMATIC PCS 7 process control system - system components"
ST PCS 7 V9.0 catalog, in German: https://www.siemens.de/STPCS7
ST PCS 7 V9.0 catalog, in English: https://www.siemens.com/STPCS7


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.