×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109759702, Entry date: 12/20/2018
(7)
Rate

Simulation software SIMIT V10.0 Upd1

  • Entry
  • Associated product(s)
The simulation software SIMIT V10.0 incl. SIMIT Virtual Controller V10.0 is available.

Note
Without valid license the installation software of SIMIT V10.0 runs in demo mode.
For licensing a SIMIT V10.0 product type is required (full version or upgrade).

You will find further information in the readme file or under the entry ID: 109756822 

What's new?
SIMIT V10.0 offers you several additional features that noticeably increase the efficiency
and make the simulation setup even faster and easier:

New licensing model

  • Future-oriented licensing model
  • Floating licenses
  • One dongle instead of serverals dongles for one plant
  • Higher flexibility

New project structure

  • SIMIT Engineering S – XL for different project dimensions
  • No functional difference between SIMIT Engineering S, M, L und XL
  • Upgrade packages to next in size SIMIT Engineering
  • Libraries and Component Type Editor as Add-On

Improved performance capability, openness and flexibility

  • Freely programmable external coupling to connect systems at will
  • Support of PLCsim Advanced V2.0
  • Support of S7 redundancy protocols at the virtual controller
  • SIMIT UNIT support for ET 200SP HA, CFU, Y-Switch
  • Integration of  SIMULATIONUnit Software in SIMIT (1. step)
  • Support of MS Windows 10 LTSB 2015

Simulation modeling

  • CHEM BASIC Library for chemical and pharmaceutical plant simulation
  • Device models of SIEMENS field devices are available in SIOS   

Readme file
Before installation, take into account the notes and statements about compatibility in the readme file.
 Registrierung notwendig  Readme SIMIT V10.0 Upd1
 Registrierung notwendig  Readme SIMIT V10.0

Installation file
The following zip file contains the installation file.
 Registrierung notwendig  Installation file - SIMIT V10.0 Upd1
   
SHA-256 Hash Code: D5652EE4DF10B75BDA3304BAFB97AA318373309B640A4104CF1C325C29BD1FAC

Note
In order to keep your system continuously up-to-date, please note the specifications in the compatibility tool:
www.siemens.com/kompatool

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.