×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109759753, Entry date: 09/11/2018
(1)
Rate

Updates für STEP 7 V13 SP2 und WinCC V13 SP2

  • Entry
  • Associated product(s)
Status 09/2018: Update 2

 This Update is valid for the following products on TIA Portal

  • STEP 7 Basic/Professional V13 SP2
  • WinCC Basic/Comfort/Advanced/Professional V13 SP2


Installation instructions: 

  • The updates are cumulative and contain all previous updates
  • The update can only be installed if one of the products mentioned above is already installed.
  • After each installation of STEP 7 V13 SP2 or WinCC V13 SP2, it is recommended to install the latest update.

You can find updates for WinCC Runtime Professional V13 SP2  in the following entry 109759782 

_______________________________________________________________________________

Update 2 (09/2018)

Improvements compared to earlier versions::

  ReadMe_TIAP_UPDATE2_enUS.pdf (113,8 KB)

Installation instructions:

The download is divided into several files. Please download all the files into the same directory and execute the file ending with .exe. The files will now be combined and you can execute the setup.

 

Update 2 for STEP 7 V13 SP2 / WinCC V13 SP2:

 Registrierung notwendig  Totally_Integrated_Automation_Portal_V13_SP2_Upd2.001 (62,4 MB) 

 Registrierung notwendig  Totally_Integrated_Automation_Portal_V13_SP2_Upd2.exe (2,8 MB)

SHA-256 checksum:

 Registrierung notwendig  Totally_Integrated_Automation_Portal_V13_SP2_Upd2.txt (1 KB) Information on SHA-256


_______________________________________________________________________________

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.