×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109760044, Entry date: 08/21/2018
(0)
Rate

Phase-out declaration for SIMATIC WinAC RTX (F) 2010 and WinAC ODK V4.2

  • Entry
  • Associated product(s)
Following the successful market introduction of the SIMATIC S7-1500 Software Controllers, SIMATIC WinAC RTX (F) 2010 will be listed as phase-out product as from Oct. 1, 2018.

Affected products:


 ProductArticle number
 WinAC RTX 2010  6ES7 671-0RC08-0YA0
 WinAC RTX 2010 DL 6ES7 671-0RC08-0YG0
 WinAC RTX 2010 Upgrade 6ES7 671-0RC08-0YE0
 WinAC RTX 2010 Package 6ES7 671-0RC08-6YA0
 WinAC RTX 2010 Update DVD 6ES7 671-0RC08-0YU8
 WinAC RTX F 2010  6ES7 671-1RC08-0YA0
 WinAC RTX F 2010 DL  6ES7 671-1RC08-0YG0
 WinAC RTX F 2010 Upgrade 6ES7 671-1RC08-0YE0
 WinAC RTX F 2010 Package  6ES7 671-1RC08-6YA0
 WinAC RTX F 2010 OEM Basic Package  6ES7 671-1RC18-5YA0
 WinAC RTX F 2010 OEM Extension Package  6ES7 671-1RC18-5YB0
 WinAC RTX F 2010 Update DVD  6ES7 671-1RC08-0YU8
 WinAC ODK V4.2 6ES7 806-1CC03-0BA0

 

Successor products

The SIMATIC S7-1500 Software Controller is available as successor product:

Product Article number 
 CPU 1507S 
 6ES7 672-7AC01-0YA0
 CPU 1507S (DL)  6ES7 672-7AC01-0YG0
 CPU 1507S F  6ES7 672-7FC01-0YA0
 CPU 1507S F (DL) 6ES7 672-7FC01-0YG0
 CPU 1508S  Available soon
 CPU 1508S (DL) Available soon
 CPU 1508S F 
 Available soon
 CPU 1508S F (DL) Available soon
 ODK 1500S V2.5 6ES7 806-2CD03-0YA0
 ODK 1500S V2.5 (DL)  6ES7 806-2CD03-0YG0

 OEM packages on request, packages are not planned.


Highlights of the S7-1500 Software Controller

  • Software Controller for implementing the functions of a SIMATIC S7-1500 Controller on a SIMATIC IPC
  • Use as a PC-based controller in machines with distributed I/O via PROFINET and PROFIBUS
  • Execution of functions and algorithms implemented with high-level languages  under Windows (C/C++, C#, VB) and locally in the CPU 1507S (C/C++)
  • Integrated Motion Control functionality
  • Integrated web server for diagnostics with the option of creating user-defined web pages
  • OPC UA server (data access) and client as runtime option for easy connection of the software controller to Windows applications or third-party devices/systems
  • Improved security with know-how, copy and communications protection
  • Improved availability by decoupling of Windows
  • Windows-independent, fast startup
  • Operation with Windows 10 (64-bit) on SIMATIC IPC

Further information on the SIMATIC S7-1500 Software Controller with link to the online catalog and brochure:

www.siemens.com/software-controller


Migration

The SIMATIC S7-1500 Software Controller innovates PC-based automation solutions and can therefore not be used as a fully compatible replacement product. Detailed instructions are provided as application example for migration:

Further information on the SIMATIC S7-1500 Software Controller is provided in the Siemens Industry Online Support:

Manual and current supplements to the manual for CPU 1507S and CPU 1507S F, including reference information about the supported SIMATIC IPC:
https://support.industry.siemens.com/cs/ww/en/ps/6ES7672-7AC01-0YA0/man

Technical specifications for CPU 1507S
https://support.industry.siemens.com/cs/ww/en/pv/6ES7672-7AC01-0YA0/td

Technical specifications for CPU 1507S F:
https://support.industry.siemens.com/cs/ww/en/pv/6ES7672-7FC01-0YA0/td


Note for PCS 7 users

The following PCS 7 products include SIMATIC WinAC RTX  2010 and are thus also affected by this phase-out declaration:

 ProductArticle number 
 PCS 7 BOX RTX 
 6ES7 650-4Bxx0-3xxx (all variants)
 SIMATIC PCS 7 AS RTX PROFIBUS  6ES7654-0UE23-0XX1
 SIMATIC PCS 7 AS RTX PROFINET  6ES7654-0UE23-0XX2
 SIMATIC PDM Maintenance Station  6ES7650-0RJ03-0YX0

We recommend that all users of SIMATIC PCS 7 AS RTX check a migration to the new entry-level system AS 410E.

Detailed information on AS 410E is provided in the catalog ST PCS 7 for PCS 7 V9.0.
https://support.industry.siemens.com/cs/ww/en/view/109745632 

AS RTX will be substituted in a successor version for SIMATIC PDM MS V3.0  (6ES7650-0RJ03-0YX0).





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.