SIMATIC S7-1500T - Virtual commissioning for kinematics in NX MCD with Software in the Loop
-
Entry
-
Associated product(s)
The MCD extends the classical CAD design functions of NX by a realistic simulation environment in which the effect of physical forces on moving objects can be mapped. With a functional model of the machine, the digital twin, you have the possibility to virtually test the machine behavior with your original control program.
"Kinematics Toolbox"
To accelerate and standardize the development of NX MCD machine models, you can use NX reuse libraries. With the "Kinematics Toolbox" you get an NX reuse library that contains parameterizable NX MCD models for kinematics. The following kinematics types of the SIMATIC S7-1500 T-CPU are included in the Kinematics Toolbox
- Cartesian portal 3D with orientation
- Roller picker 3D with orientation (vertical)
- 3D articulated arm with orientation
- Delta-Picker 3D with orientation
- Scara 3D with orientation
- Cylindrical 3D robot with orientation
- Tripod 3D with orientation
Software in the Loop
This application example describes a Software in the Loop (SiL) solution for SIMATIC S7-1500 T-CPUs. No hardware is required for virtual commissioning. You simulate your original control project of the SIMATIC S7-1500 T-CPU on a virtual CPU with PLCSIM Advanced. The signals of the NX MCD models are coupled to the virtual CPU.

Application variants of the Kinematics Toolbox
In this application example you get four different application variants to perform virtual commissioning with the MCD models of the "Kinematics Toolbox".
Application variants 3 and 4 are in preparation.
Application variant | Contents | Reatures |
---|---|---|
1. Use the "Kinematics Toolbox" with sample PLC programs for simulation with the NX MCD Player |
|
|
2. Inserting and parameterizing the Toolbox models in your own NX MCD project |
|
|
3. Virtual commissioning with a crosslink drive behavior model (109754823) |
|
|
4. Virtual commissioning with a SIMIT drive behavior model |
|
|
Advantages
This application example offers you the following advantages:
- Fast, easy implementation of kinematics in own NX MCD projects
- Sample projects for TIA Portal for the simulation of two scenarios with simple operation via one control table
- Risk-free, fast test of your control program for early error detection without real hardware (Software in the Loop)
- Description of the signal coupling between PLCSIM Advanced, NX MCD and SIMIT
- Presentation of two different drive behavior models
- Application as training system for future machine operators
- Illustrative communication from machine development stands e.g. to customers or for sales activities
Downloads
"Kinematics Toolbox" - NX MCD-models
NX-MCD Reusable library "Kinematics Toolbox" (27,6 MB)
- Using the "Kinematics Toolbox" with sample PLC programs for simulation with the NX MCD Player
Documentation - Using the "Kinematics Toolbox" with sample PLC programs for simulation with the NX MCD Player (2,0 MB)
Example project with scenarios for TIA V15 (14,9 MB)
- Description - Inserting and parameterizing the Toolbox models in your own NX MCD project
Documentation - Inserting and parameterizing the Toolbox models in your own NX MCD project (2,7 MB)
Additional search terms
sup_applications, software-in-the-loop, digital twin
- German
- Spanish
- Italian
- Chinese
Entry belongs to product tree folder(s):
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry