×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109760093, Entry date: 08/20/2018
(0)
Rate

Sales Release for SFP1131-1FX10A and SFP1131S-1FX40A

  • Entry
  • Associated product(s)
Siemens PD PA CI has expanded its portfolio with the following new SFPs (Small Form factor Pluggables): SFP1131-1FX10A: 100BASE-LX, LC-Interface, Optical: Single-mode Fiber Optic up to max. 10km, 1310nm, -40 to +85 C. SFP1131S-1FX40A: 100BASE-LX, LC-Interface, Optical: Single-mode Fiber Optic up to max. 40km, 1310nm, -5 to +70 C. The products are now available for ordering.

These new active SFPs are at this moment solely supported by the RUGGEDCOM RX1400, they allow the RX1400 to use 100BASE-LX fiber optic single-mode connections ranging up to 10 and 40km.

Order data:

 ProductArticle Number Description 
 RUGGEDCOM SFP1131-1FX10A 6GK6000-8FE60-0AA0Single-mode Fiber Optic up to max. 10km, 1310nm, -40 to.+85 C
 RUGGEDCOM SFP1131S-1FX40A 6GK6000-8FE62-0AA0Single-mode Fiber Optic up to max. 40km, 1310nm, -5 to +70 C


 For compatibility information with our products please consult the RUGGEDCOM SFP Catalog 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.