×
Siemens Industry Online Support
Siemens AG
Type de contribution : Informations sur le produit ID de la contribution : 109760174, Date de la contribution : 21/08/2018
(0)
Évaluer

Sales Release for RUGGEDCOM RST2228P, RMM2973-4POE, RMM2973-PFC and RMM2942-4LC2

  • Contribution
  • Concerne le/les produits(s)
Siemens PD PA CI has expanded its RUGGEDCOM portfolio with the RUGGEDCOM RST2228P, a field modular 19” rack switch with 10 Gbit/s uplinks and support for Power-over-Ethernet (PoE) and IEEE 1588. The RST2228 & RST2228P media module portfolio was expanded. The products are now available for ordering.


1. Product description

1.1 RUGGEDCOM RST2228P

The RUGGEDCOM RST2228P is a rugged 19” Layer 2 rack switch with 4 x 1/10 GBit/s uplinks and up to 24 x 10/100/1000 Mbit/s interfaces supporting Power-over-Ethernet according to IEEE 802.3bt (draft) and IEEE 1588 Transparent Clock. The device has an operating temperature from -40 to +85 degrees Celsius. The 24 10/100/1000 Mbit/s interfaces are field modular with 6 modules of 4 interfaces each. The product configuration is build-to-order and allows for in field modification with separately orderable media modules.

The RST2228P supports Power-over-Ethernet according to IEEE 802.3bt (draft) with a maximum of 60W/interface with a maximum shared power budget of 500W/device and/or 120W/module for the connection of PoE Powered devices (e.g. cameras, wireless Access Points, etc.). To use the Power-over-Ethernet functionality an additional external power supply supplying 54 VDC is mandatory. Within the RUGGEDCOM portfolio the RPS1300 is a suitable power supply, on its own the Power Supply is able to deliver 140 watt of output power. A maximum of three RPS1300 power supplies can be cascaded to deliver a total of 360 watt, cascading is only possible with hardware revision 2 power supplies.


The following modules are available for the RUGGEDCOM RST2228P:

  • RMM2931-4: Blank module

  • RMM2973-4RJ45 / RMM2973C-4RJ45*: 4 x 10/100/1000 Mbit/s RJ45

  • RMM2973-4FC / RMM2973C-4FC*: 4 x 10/100/1000 Mbit/s RJ45 (FastConnect)

  • RMM2942-4LC2 / RMM2942C-4LC2*: 4 x 100 Mbit/s LC, multi-mode, 2km

  • RMM2972-4SFP / RMM2972-4SFP*: 4 x 100/1000 Mbit/s SFP

  • RMM2973-4POE / RMM2973C-4POE*: 4 x 10/100/1000 Mbit/s Power-over-Ethernet (802.3at/60 Watt)

  • RMM2973-4PFC / RMM2973-4PFC*: 4 x 10/100/1000 Mbit/s Power-over-Ethernet (802.3at/60 Watt) (FastConnect)

The device supports an integrated redundant power supply with the following optional power supplies:

  • 12 VDC (10.5-15 VDC)

  • 24 VDC (13-36 VDC)

  • 48 VDC (36-72 VDC)

  • HI (85 ... 264 VAC/88…300 VDC)

A removable storage media to store configuration data is realized with a slot for the RUGGEDCOM CLP. The RUGGEDCOM CLP is a new storage media solution suitable for usage in harsh environments with a storage capacity of up to 2 GB. The RUGGEDCOM CLP is available as a separate part starting September 2018.

The devices are designed to meet all necessary approvals for the mentioned markets (e.g. IEC61850-3, IEEE1613, NEMA TS-2, EN50121-3-2, EN50121-4, IECEx, etc.) although some of the 3rd party lab approvals will become available after the initial launch of the product.

* = Version with conformal coating.



1.2 RUGGEDCOM RMM2942-4LC2 / RMM2942C-4LC2 


The RUGGEDCOM RMM2942-4LC2 is a media module compatible with the RST2228 and the RST2228P. It is equipped with 4 x 100 Mbit/s LC supporting multi-mode fiber optics (50/125 or 62.5/125 μm) up to 2km with a wavelength of 1310nm. A version with Conformal Coating is available as RMM2942C-4LC2.

 


2. Order data

2.1 Product order data:

Product

Article number

RUGGEDCOM RST2228

6GK6222-6AB00-….-Z

RUGGEDCOM RST2228P

6GK6222-6PB00-….-Z

RUGGEDCOM RMM2931-4

6GK6293-1BA00-4AA0

RUGGEDCOM RMM2973-4RJ45

6GK6297-3RD00-4AB0

RUGGEDCOM RMM2973-4FC

6GK6297-3FD00-4AB0

RUGGEDCOM RMM2973-4POE    

6GK6297-3PD00-4AB0

RUGGEDCOM RMM2973-4PFC

6GK6297-3WD00-4AB0

RUGGEDCOM RMM2942-4LC2     

6GK6294-2LD00-4AC0

RUGGEDCOM RMM2972-4SFP

6GK6297-2SA00-4AA0

RUGGEDCOM RMM2973C-4RJ45

6GK6297-3RD00-4AB1

RUGGEDCOM RMM2973C-4FC

6GK6297-3FD00-4AB1

RUGGEDCOM RMM2973C-4POE  

6GK6297-3PD00-4AB1

RUGGEDCOM RMM2973C-4PFC

6GK6297-3WD00-4AB1

RUGGEDCOM RMM2942C-4LC2  

6GK6294-2LD00-4AC1

RUGGEDCOM RMM2972C-4SFP

6GK6297-2SA00-4AA1

 

The RUGGEDCOM RST2228 and RST2228P are build-to-order products. The RUGGEDCOM Selector is available for the selection and configuration of the complete order number. The RUGGEDCOM Selector can be accessed with the following URL: www.siemens.com/ruggedcom-selector


2.2 Accessories order data:

Storage media

Product

Article number

RUGGEDCOM CLP 2GB*

6GK6000-8RA00-1HA0

RUGGEDCOM CLP 2GB CC*

6GK6000-8RA00-1HA1

* = Available from 09/2018

 

Small Form Factor Pluggables

Product

Article number

SFP1112-1

6GK6000-8CG01-0AA0

SFP1121-1FX2

6GK6000-8FE51-0AA0

SFP1121-1FX2A

6GK6000-8FE50-0AA0

SFP1131-1LX10A

6GK6000-8FE60-0AA0

SFP1131-1FX20

6GK6000-8FE52-0AA0

SFP1131S-1LX40A

6GK6000-8FE62-0AA0

SFP1131-1FX50

6GK6000-8FE53-0AA0

SFP1131-1FX90

6GK6000-8FE54-0AA0

SFP1132-1BX10R

6GK6000-8FB51-0AA0

SFP1132-1BX10T

6GK6000-8FB52-0AA0

SFP1132-1BX40R

6GK6000-8FB53-0AA0

SFP1132-1BX40T

6GK6000-8FB54-0AA0

SFP1122-1SX

6GK6000-8FG51-0AA0

SFP1122-1SX2

6GK6000-8FE58-0AA0

SFP1132-1LX10

6GK6000-8FG52-0AA0

SFP1132-1LX25

6GK6000-8FG53-0AA0

SFP1132-1LX40

6GK6000-8FG57-0AA0

SFP1132-1LX70

6GK6000-8FG54-0AA0

SFP1132-1LX100

6GK6000-8FG55-0AA0

SFP1132-1LX115

6GK6000-8FE56-0AA0

SFP2133-1LR10

6GK6000-8FT51-0AA0

SFP2133-1ER40

6GK6000-8FT53-0AA0

SFP2133-1ZR80

6GK6000-8FT52-0AA0

 

For detailed information about the SFPs and their compatibility with the RUGGEDCOM RST2228 and RST2228P and their integrated slots and/or media modules please consult the installation guide and/or the RUGGEDCOM SFP Transceiver manual.

 

Other accessories:


Product

Article number

Rack/Panel mounting kit

6GK6000-8MA01-0AA0

USB Console cable

6GK6000-8DT01-0AA0

Power cable with lugs (screw)

6GK6000-8BA00-0AA0

Power cable without lugs (plug)

6GK6000-8BB00-0AA0

RUGGEDCOM RPS1300

6GK6000-8HS01-0AA0

 

3. Application objective

High bandwidth uplinks

The 10 Gbit/s uplinks enable high throughput for large networks with large numbers of bandwidth consuming applications. 

 

Power-over-Ethernet (PoE) Support

The RUGGEDCOM RST2228P comes with Power-over- Ethernet support (IEEE 802.3bt draft) for up to 24 devices with a combined power of 500 Watt.

 

Field-replaceable modular design

The field modular design allows for on-site modifications which reduce costs and network downtime in case of necessary replacements.

 

IEEE 1588 support

The RST2228 is future proof device with support for modern IEEE 1588 based timing distribution.

 

Certifications/Approvals

A complete offering of certifications and approvals for Electric Power, Transportation and Oil & Gas. 

 

4. Technical data

 Network interfaces

Max. number of interfaces

28

10 GBit/s interfaces

4

10…1000 Mbit/s interfaces

24

Supported network interfaces

RJ45, FastConnect, LC & SFP

PoE standard

IEEE 802.3bt (Draft)

Maximum PoE Power Budget

500W/shared for the device
120W/shared per module
60W/port

Power Supply

Input voltage                

12 VDC (10.5-15 VDC)

24 VDC (13-36 VDC)

48 VDC (36-72 VDC)

HI (85 ... 264 VAC, 88…300 VDC)

PoE Input

External supply required, RPS1300 recommended

Redundant

Yes

Modularity

Build-to-order

Mechanical design

Modularity

Field modular media modules

Dimensions (W x H x D)

440 x 44.45 x 345 mm

Weight

Est. 9 kg

Environmental specifications

Operating temperature

-40…+85°C

Degree of protection

IP40

Other features

IEEE1588

Transparent Clock

Diagnostic interfaces

CLP, USB Type B

Failsafe Relay

Yes

 

Notes relatives à la sécurité
La protection des installations, systèmes, machines et réseaux contre les cyber-menaces nécessite la réalisation (et le maintien continu) d'un concept global de sécurité IT à la pointe de la technique. Les produits et solutions Siemens ne constituent qu'un élément d'un tel concept. Pour plus d’informations sur la cyber-sécurité, rendez-vous sur
https://www.siemens.com/cybersecurity#Ouraspiration.
Aide pour la statistique
Cette fonction permet de délivrer les identifiants des résultats de la recherche selon la quantité souhaitée (format .txt).

Générer une liste
Copier l'URL
Afficher cette page dans le nouveau design
Poste de commande mySupport