Entry type:
Product note
Entry ID:
109760188,
Entry date:
08/30/2018
Rate
Sinamics PM240-2 braking chopper duty cycle update
-
Entry
-
Associated product(s)
With immediate effect the maximum braking chopper duty cycle of Sinamics PM240-2 FS (Frame Size) D to F 3AC 200 V, 3AC 400 V and 3AC 690 V is upgraded from 5% to 50% based on 240 seconds cycle under 40 °C ambient temperature. The update is released both from IEC and UL/CSA perspective. The overview table for the maximum braking chopper duty cycle of Sinamics PM240-2 is presented in Table 1-3.
When the updated braking chopper duty cycle (> 5%) of Sinamics PM240-2 is used, users must pay attention to following points.
- Users must select a suitable braking resistor by themselves. Key parameters for selecting the braking resistor can be found from Table 1-3. User must be aware of the resistance tolerance for the self-selected braking resistor. The tolerance should be in the range of -7% to +7%.
- Braking resistors provided by Siemens (see ordering information from Chapter 8.6 of Hardware Installation Manual, see 109756015) are only for 5% duty cycle.
- It is strongly suggested by Siemens that users select a braking resistor with a thermal switch. There is no I2t protection for the braking resistor from Sinamics PM240-2.
- There is a derating of the braking chopper duty cycle of Sinamics PM240-2 FSD to FSF against ambient temperature. Detailed in Figure 1. The derating profile must be considered by users when they engineer the braking chopper.
Sinamics PM240-2 1/3AC 200V braking chopper duty cycle
Article no. 6SL321 | Frame Size | Rate LO Power (kW) | Rated HO power (kW) | Minimum braking resisitance (ohm) | Peak braking power (kW) | Maximum braking duty cycle | Rated braking power (kW) |
---|---|---|---|---|---|---|---|
0-1PB13-0XL0 | FSA | 0.55 | 0.37 | 200 | 0.55 | 100% | 0.55 |
■-1PB13-8XL0 | FSA | 0.75 | 0.55 | 200 | 0.75 | 100% | 0.75 |
0-1PB15-5XL0 | FSB | 1.1 | 0.75 | 68 | 1.1 | 100% | 1.1 |
0-1PB17-4XL0 | FSB | 1.5 | 1.1 | 68 | 1.5 | 100% | 1.5 |
■-1PB21-0XL0 | FSB | 2.2 | 1.5 | 68 | 2.2 | 100% | 2.2 |
0-1PB21-4XL0 | FSC | 3 | 2.2 | 37 | 3 | 100% | 3 |
■-1PB21-8XL0 | FSC | 4 | 3 | 37 | 4 | 100% | 4 |
■-1PC22-2XL0 | FSC | 5.5 | 4 | 20 | 5.5 | 100% | 5.5 |
■-1PC22-8XL0 | FSC | 7.5 | 5.5 | 20 | 7.5 | 100% | 7.5 |
0-1PC24-2UL0 | FSD | 11 | 7.5 | 7.5 | 11 | 50% | 5.5 |
0-1PC25-4UL0 | FSD | 15 | 11 | 7.5 | 15 | 50% | 7.5 |
■-1PC26-8UL0 | FSD | 18.5 | 15 | 7.5 | 18.5 | 50% | 9.25 |
0-1PC28-0UL0 | FSE | 22 | 18.5 | 4.5 | 22 | 50% | 11 |
0-1PC31-1UL0 | FSE | 30 | 22 | 4.5 | 30 | 50% | 15 |
■-1PC31-3UL0 | FSF | 37 | 30 | 2.5 | 37 | 50% | 18.5 |
0-1PC31-6UL0 | FSF | 45 | 37 | 2.5 | 45 | 50% | 22.5 |
■-1PC31-8UL0 | FSF | 55 | 45 | 2.5 | 55 | 50% | 27.5 |
Table 1
■ = 0: IP20
■ = 1: Push Through
X = U: unfiltered
X = A: filtered
Sinamics PM240-2 3AC 400 V braking chopper duty cycle
Article no. 6SL321 | Frame Size | Rate LO Power (kW) | Rated HO power (kW) | Minimum braking resisitance (ohm) | Peak braking power (kW) | Maximum braking duty cycle | Rated braking power (kW) |
---|---|---|---|---|---|---|---|
0-1PE11-8XL1 | FSA | 0.55 | 0.37 | 370 | 0.55 | 100% | 0.55 |
0-1PE12-3XL1 | FSA | 0.75 | 0.55 | 370 | 0.75 | 100% | 0.75 |
0-1PE13-2XL1 | FSA | 1.1 | 0.75 | 370 | 1.1 | 100% | 1.1 |
0-1PE14-3XL1 | FSA | 1.5 | 1.1 | 370 | 1.5 | 100% | 1.5 |
0-1PE16-1XL1 | FSA | 2.2 | 1.5 | 140 | 2.2 | 100% | 2.2 |
■-1PE18-0XL1 | FSA | 3 | 2.2 | 140 | 3 | 100% | 3 |
0-1PE21-1XL0 | FSB | 4 | 3 | 75 | 4 | 100% | 4 |
0-1PE21-4XL0 | FSB | 5.5 | 4 | 75 | 5.5 | 100% | 5.5 |
■-1PE21-8XL0 | FSB | 7.5 | 5.5 | 75 | 7.5 | 100% | 7.5 |
0-1PE22-7XL0 | FSC | 11 | 7.5 | 30 | 11 | 100% | 11 |
■-1PE23-3XL0 | FSC | 15 | 11 | 30 | 15 | 100% | 15 |
0-1PE23-8XL0 | FSD | 18.5 | 15 | 25 | 18.5 | 50% | 9.25 |
0-1PE24-5XL0 | FSD | 22 | 18.5 | 25 | 22 | 50% | 11 |
0-1PE26-0XL0 | FSD | 30 | 22 | 15 | 30 | 50% | 15 |
■-1PE27-5XL0 | FSD | 37 | 30 | 15 | 37 | 50% | 18.5 |
0-1PE28-8XL0 | FSE | 45 | 37 | 10 | 45 | 50% | 22.5 |
■-1PE31-1XL0 | FSE | 55 | 45 | 10 | 55 | 50% | 27.5 |
0-1PE31-5XL0 | FSF | 75 | 55 | 7.1 | 75 | 50% | 37.5 |
0-1PE31-8XL0 | FSF | 90 | 75 | 7.1 | 90 | 50% | 45 |
0-1PE32-1XL0 | FSF | 110 | 90 | 5 | 110 | 50% | 55 |
■-1PE32-5XL0 | FSF | 132 | 110 | 5 | 132 | 50% | 66 |
Table 2
■ = 0: IP20
■ = 1: Push Through
X = U: unfiltered
X = A: filtered
Sinamics PM240-2 3AC 690V braking chopper duty cycle
Article no. 6SL321 | Frame Size | Rate LO Power (kW) | Rated HO power (kW) | Minimum braking resisitance (ohm) | Peak braking power (kW) | Maximum braking duty cycle | Rated braking power (kW) |
---|---|---|---|---|---|---|---|
0-1PH21-4XL0 | FSD | 11 | 7.5 | 31 | 11 | 50% | 5.5 |
0-1PH22-0XL0 | FSD | 15 | 11 | 31 | 15 | 50% | 7.5 |
0-1PH22-3XL0 | FSD | 18.5 | 15 | 31 | 18.5 | 50% | 9.25 |
0-1PH22-7XL0 | FSD | 22 | 18.5 | 31 | 22 | 50% | 11 |
0-1PH23-5XL0 | FSD | 30 | 22 | 31 | 30 | 50% | 15 |
0-1PH24-2XL0 | FSD | 37 | 30 | 31 | 37 | 50% | 18.5 |
0-1PH25-2XL0 | FSE | 45 | 37 | 21 | 45 | 50% | 22.5 |
0-1PH26-2XL0 | FSE | 55 | 45 | 21 | 55 | 50% | 26.5 |
0-1PH28-0XL0 | FSF | 75 | 55 | 10.5 | 75 | 50% | 37.5 |
0-1PH31-0XL0 | FSF | 90 | 75 | 10.5 | 90 | 50% | 45 |
0-1PH31-2XL0 | FSF | 110 | 90 | 10.5 | 110 | 50% | 55 |
0-1PH31-4XL0 | FSF | 132 | 110 | 10.5 | 132 | 50% | 66 |
Table 3
■ = 0: IP20
■ = 1: Push Through
X = U: unfiltered
X = A: filtered
Figure 1
In addition, the following information can be useful for engineering the braking chopper of Sinamics PM240-2.
- Wiring a braking resistor to Sinamics PM240-2
The information of wiring a braking resistor can be found from the HIM Chapter 4 and Chapter 8.6. - General braking chopper engineering guideline, see 22101908
- Even so the guideline above is released for Micromaster, the engineering principle is still valid for Sinamics PM240-2. However, the parameterization (e.g., P1237 to define the braking chopper duty cycle profile) and I2t protection are not applied for Sinamics PM240-2 anymore.
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Also available in the following languages:
- German
Entry belongs to product tree folder(s):
Rate entry
Feedback *)
Name
Phone number
email
DetailPages.Subject
Comment
Number of characters: 0 (max. 500)
Send copy of comment to sender. (login required)
*) Important: Please use this form for general feedback only. All technical and specialist topics should be directed to the expert community in the Technical Forum.
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information