×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109760212, Entry date: 09/06/2018
(0)
Rate

Sales and Delivery release for MOTION-CONNECT 300 Low Inertia Shaft Height 50 Cables with straight connectors

  • Entry
  • Associated product(s)
With immediate effect, we announce that the MOTION-CONNECT 300 Low Inertia Shaft Height 50 cables with straight connectors have been released for sales and delivery, which are for use with SINAMCIS V90 200 V and SIMOTICS S-1FL6 Low Inertia Shaft Height 50 servo system.

SH50 Power cable with straight connector



SH50 ABS encoder cable with straight connector

SH50 Power connector straight

SH50 ABS encoder connector straight

         

Short description

The new MOTION-CONNECT 300 Low Inertia Shaft Height 50 cables with straight connectors are released for sales worldwide. The MOTION-CONNECT 300 Low Inertia Shaft Height 50 cables with straight connectors can exclusively connect the SINAMICS V90 200 V drives to the SIMOTICS S-1FL6 Low Inertia Shaft Height 50 motors.

MOTION-CONNECT 300 Low Inertia Shaft Height 50 cables with straight connectors will be available in fixed lengths of 3 m, 5 m, 10 m and 20 m for use with SINAMICS V90 200 V drives. Additionally connectors for self-assembly will be also provided.

Highlights and key features of the MOTION-CONNECT 300 Low Inertia Shaft Height 50 cables with straight connectors:

  • Easy to go through hoses 
  • Cost effective
  • Optimized variety of lengths: 3/5/10/20 (m)
  • Equipped with crimping pins in connector kits
  • High number of bending cycles
  • Oil resistant according to EN60811-2-1
  • Flame resistant according to EN60332-1-1 to 1-3
  • Connectors for self-assembly of cables by customers
  • Assembly guide in documentation

Ordering Data

For a clear overall view of both new and old SH50 motors and corresponding cables and connectors, please refer to the file below:
  MOTION-CONNECT_300_LI_SH50_cables_with_straight_connectors_and_corresponding_connectors_and_Ordering_Information.pdf (727,4 KB)

Ordering data is available in SINAMICS V90 catalogue, please refer to 109758233.

Release for delivery
Products can be ordered as of now, and the products delivery has been released.

Documentation
MOTION-CONNECT 300 Low Inertia Shaft Height 50 cables with straight connectors will be integrated into DT Configurator in combination with the SINAMICS V90 drives.A description of preassembled cables is available in SINAMICS V90 manual as well as a guide for self-assembly of it.

Further information
Supplement to the UL certification of the preassembled power cable
The UL certification for the preassembled power cables which are used for the SIMOTICS S-1FL6 Low Inertia Shaft Height 50 cables with straight connectors is not officially released yet while the raw power cables are UL certificated. Please pay attention to the Siemens Website for the official UL certification note for the preassembled power cable. We apologize for any inconvenient to you caused by this. More: SINAMICS V90 Basic Servo Drive System.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.