×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109760341, Entry date: 10/31/2019
(2)
Rate

Controlling SINAMICS S210 Safety Integrated Functions using SIMATIC S7-1500TF via PROFIsafe

  • Entry
  • Associated product(s)
In addition to the standard drive functions, using a SIMATIC F-PLC, the (Extended) Safety Integrated Functions of a SINAMICS S210 can be controlled using PROFIsafe.
SIMATIC S7-1500 PLCs support connecting drives operating as speed axis, positioning axis or synchronous axis via PROFINETor PROFIBUS. In the TIA Portal, a SINAMICS S210 drive can be controlled in a TIA Portal program and can be operated using motion control instructions.

In addition to the standard drive functions, using an F-PLC, the Safety Integrated Functions of a SINAMICS S210 can be controlled using PROFIsafe.


Requirements

  • TIA Portal V15


Downloads

  Manual V1.1 (2,3 MB)

 Registrierung notwendig  Software V1.1 (2,5 MB)

Archive
 Registrierung notwendig  Software V1.0 (2,2 MB) 

Additional Keywords
motioncontrol_apc_applications

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.