×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109760364, Entry date: 09/24/2018
(0)
Rate

Product discontinuation of SIMOTION Firmware (Kernel) versions V4.3 SP1 HFx and lower

  • Entry
  • Associated product(s)
Product discontinuation is scheduled for October 1, 2018. Product maintenance for the affected version has been discontinued.
In the product notification 109754854, product discontinuation was announced for the SIMOTION Firmware (Kernel) versions V4.3 SP1 HFx and lower.
Product discontinuation is scheduled for October 1, 2018. Product maintenance for the affected version has been discontinued.

The SIMOTION firmware (Kernel) versions V4.3 SP1 HFx and lower are still available for download via the Industry Online Support pages, but will be marked accordingly with the status "Product discontinuation".
  • SIMOTION C Firmware (Kernel), see entry ID  31263919
  • SIMOTION D Firmware (Kernel), see entry ID  31045047
  • SIMOTION  Firmware Support Package (FWSP) for device update tool, see entry ID 33119786

The SIMOTION memory cards are always supplied with the latest firmware (kernel) version, as has been the case up till now.
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.