×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109760402, Entry date: 10/08/2018
(0)
Rate

Delivery release for handgrips for SIMATIC HMI PRO devices

  • Entry
  • Associated product(s)
The portfolio of system components for SIMATIC HMI PRO devices has been expanded by handgrips. The handgrips facilitate the alignment or positioning of HMI PRO devices.

Handgrips for SIMATIC HMI PRO devices

The handgrips can be set to a distance of between 424 mm and 622 mm, thus optimally fitting to the width of SIMATIC HMI PRO devices, ranging from 12“ to 22“.




Front view of the handgrips for HMI PRO devices


 

Universally adjustable to the width of HMI devices ranging from 12“ to 22“


The handgrips are mounted to:

  • Support arm devices (expandable, round tube) or pedestal devices (expandable, flange below)
    • Below the SIMATIC HMI PRO device or below the Extension Unit
  • Support arm devices (not extendable, flange on top)
    • Above the SIMATIC HMI PRO device



Sample assembly SIMATIC HMI PRO device, with/without assembled Extension Unit and handgrips


Ordering data:

Description

Article number

Handgrips for HMI PRO devices

6AV7674-1LB10-0AA0

 










Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit