×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109760419, Entry date: 10/08/2018
(2)
Rate

Delivery release keyboard tray for PRO devices and keyboard tray plate for PRO devices.

  • Entry
  • Associated product(s)
The portfolio of system components for SIMATIC HMI PRO devices has been expanded by the keyboard tray for PRO devices and keyboard tray plate for PRO devices.

Keyboard tray for PRO devices and keyboard tray plate for PRO devices



Example components SIMATIC HMI PRO device with installed Extension Unit, handles, keyboard tray and keyboard tray plate


The incline of the keyboard tray can be adjusted gradually. A keyboard tray plate for mounting to the keyboard tray for commercially available keyboard and mouse can be mounted directly on the keyboard tray.



Keyboard tray for PRO devices and keyboard tray plate for PRO devices
 


The keyboard tray offers a total of 4 openings for USB devices:

  • Rear: Installation of 2 divisible IP65 M20 x 1.5 cable glands as well as USB extension with M20- x 1.5 cable gland
  • Front: Installation of 2 USB interfaces "USB interface for Pro device" provided (6AV7674-1LX00-0AA0)



Keyboard tray for PRO devices with 4 possible openings for USB devices


The "Keyboard tray for PRO devices" in combination with the "Keyboard tray plate for PRO devices" will replace the "Tray for 16:9 PRO devices" with order number 6AV7674-1NE01-0AA0 in the long term.

Note:
Due to numerous different cable strengths of USB cables, the keyboard tray for PRO devices does not come with a divisible M20 x 1.5 cable gland.

Ordering data:

Description

Article number

Keyboard tray for PRO devices

6AV7674-1NF01-0AA0

Keyboard tray plate for PRO devices

6AV7674-1NG00-0AA0

USB interface for PRO devices

6AV7674-1LX00-0AA0



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit