SIMOCODE pro block library for SIMATIC PCS 7 - Overview
-
Entry
-
Associated product(s)

General information
Using the SIMOCODE pro block library for SIMATIC PCS 7 V9, the SIMOCODE pro motor management system with the SIMOCODE pro C, SIMOCODE pro V and SIMOCODE pro V PN basic units can be easily and conveniently integrated into the SIMATIC PCS 7 V9 process control system with Advanced Process Library.
One focus here is on easy configuration, because the number of required configuration steps is reduced crucially. The configuration of the modules is based on the PCS 7 standard configuration processes and is optimally harmonized with the functions of SIMOCODE pro. Users who have previously integrated conventional motor feeders into PCS 7 will therefore find it easy to switch to SIMOCODE pro.
Different versions of the block library are offered for the various versions of PCS 7.
The "Engineering software" version of the block library is necessary for use in a PCS 7 system. This version includes a single license for an engineering station, a single license for an automation system (AS), as well as the AS blocks (runtime software for the automation system) and faceplates required to integrate SIMOCODE pro into the PCS 7 process control system.
If the PCS 7 system comprises multiple automation systems (AS), then an additional runtime license is required for each additional AS (offered with a separate article number). The blocks of the engineering software can be used in the PCS 7 system in multiple AS.
The Advanced Process Library (APL) was introduced as of PCS 7 version V8. The block interfaces of the engineering software have been appropriately adapted to allow the associated block libraries to use the APL interconnection logic.
The block library is offered as a migration version for the conversion from an existing PCS 7 version without APL to a higher PCS 7 version (e.g. from PCS 7 V7 to PCS 7 V9) with little adaptation effort in the PCS 7 project. The options of the APL logic cannot be used if the engineering software Migration is used.
Available versions
For ordering data and product information in the Siemens Industry Mall, see
https://mall.industry.siemens.com/mall/en/WW/Catalog/Products/10045620
SIMOCODE pro block library for SIMATIC PCS 7 Version V9.1 with Advanced Process Library (APL) | |
---|---|
Ordering data | |
3ZS1632-2XE04-0YB0 | Runtime lisense V9.1, Online Software Delivery (OSD) |
3ZS1632-1XE04-0YA0 | Engineering software V9.1, Online Software Delivery (OSD) |
3ZS1632-1XE04-0YE0 | Upgrade from V8/V9.0 to V9.1, Online Software Delivery (OSD) |
3ZS1632-1XE04-0YF0 | Upgrade from V7 (non-APL) to V9.1, Online Software Delivery (OSD) |
Information and updates | 109798874 |
Sales and delivery release | 109799786 |
Programming manual version V9.1 | 109800908 |
Getting started | 109762483 |
SIMOCODE pro block library for SIMATIC PCS 7 Version V9 with Advanced Process Library (APL) | |
---|---|
Ordering data | |
3ZS1632-1XX03-0YA0 | Engineering software V9 |
3ZS1632-1XX03-0YE0 | Upgrade from V8 to V9 |
3ZS1632-2XX03-0YB0 | Runtime license V9 |
3ZS1632-1XE03-0YA0 | Engineering software V9.0, V9.0 SP1, Online Software Delivery (OSD) |
3ZS1632-2XE03-0YB0 | Runtime lisense V9 Online Software Delivery (OSD) |
Information and updates | 109763300 |
Delivery release | 109749253 |
Programming manual version V9.0 + SP3 Update 1 | 109784431 |
Programming manual version V9.0 + SP3 | 109782785 |
Programming manual version V9.0 + SP2 | 109771534 |
Programming manual version V9.0 + SP1 Update 2 | 109779282 |
Programming manual version V9.0 + SP1 | 109759318 |
Programming manual version V9.0 | 109748465 |
Getting started | 109762483 |
SIMOCODE pro Migration block library for SIMATIC PCS 7 V9.1 without Advanced Process Library (without APL) | |
---|---|
Ordering data | |
3UF7982-0AA30-1 | Engineering Software Migration V9.1 + Runtime License Online Software Delivery (OSD) |
Information and updates | 109800961 |
Delivery release | 109800958 |
Programming manual V9.1 SP1 | 109809937 |
Programming manual V9.1 | 109802565 |
SIMOCODE pro Migration block library for SIMATIC PCS 7 Version V9 or V8 without Advanced Process Library (without APL) | |
---|---|
Ordering data | |
3UF7982-0AA20-0 | Engineering software Migration V7-V9 / Engineering software Migration V7-V8 |
3UF7982-0AA20-1 | Engineering Software Migration V7-V9 / Engineering Software Migration V7-V8, Online Software Delivery (OSD) |
Use Runtime license of original version | |
Information and updates | 109763301 |
Delivery release | 64694912 |
Programming manual version Migration V7-V9 (V9.0 + SP3) | 109792908 |
Programming manual version Migration V7-V9 (V8.0 + SP4) | 109776889 |
Programming manual version Migration V7-V9 | 109769071 |
Programming manual version Migration V7-V9 | 109749358 |
Programming manual version Migration V7-V8 (V8.0 + SP1) | 49963525 |
SIMOCODE pro block library for SIMATIC PCS 7 V8.1 / V8.2 with Advanced Process Library (APL) | |
---|---|
Ordering data | |
3ZS1632-1XX02-0YA0 | Engineering software V8.2 / Engineering software V8.3 |
3ZS1632-2XX02-0YB0 | Runtime license V8 |
3ZS1632-1XX02-0YE0 | Upgrade from V6/V7 to V8.x |
Information and Updates | 109763305 |
Delivery release | 109738106 |
Programming manual V8.2 | 103954289 |
Programming manual V8.3 | 109758847 |
Phased-out product Upgrade version | 109763311 |
Getting started | 109482390 |
SIMOCODE pro block library for SIMATIC PCS 7 V7 | |
---|---|
Ordering data | |
3UF7982-0AA10-0 | Engineering software V7.0 |
3UF7982-0AA11-0 | Runtime license V7.X |
3UF7982-0AA13-0 | Upgrade from V6.0/V6.1 to V7 |
Information and Updates | 109763308 |
Delivery release | 25445995 |
Phased-out product Upgrade version | 109763312 |
Programming manual V7.0 + SP4 | 109749358 |
SIMOCODE pro block library for SIMATIC PCS 7 V6.0 / V6.1 | |
---|---|
Ordering data | |
3UF7982-0AA00-0 | Engineering software V6.0 |
3UF7982-0AA02-0 | Engineering software V6.1 |
3UF7982-0AA01-0 | Runtime license V6.X |
Delivery release | 22445073 |
Phased-out product | 109763313 |
- German
Entry belongs to product tree folder(s):
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry