×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109760444, Entry date: 09/25/2018
(0)
Rate

Sales and delivery release for SIMOTICS S-1FL6 Low Inertia Shaft height 50 with angular connector, MOTION-CONNECT 300 cables

  • Entry
  • Associated product(s)
With immediate effect, the SIMOTICS S-1FL6 low inertia shaft height 50 motor with angular connector and MOTION-CONNECT 300 cables are released for sales and delivery.

1.1 Short description of product

These newly released SIMOTICS S-1FL6 low inertia shaft height 50 motors with angular connector are designed based on the existing SIMOTICS S-1FL6 low inertia shaft height 50 motor series to achieve compact motor size and better usability, and defined as the successor of the existing SIMOTICS S-1FL6 low inertia shaft height 50 motor series.


Fig.1 SIMOTICS S-1FL6 low inertia shaft height 50 servomotors with angular connector

One shaft height: SH50 mm

1.2 Highlights at a glace

  • More compact mechanical design with angular connector (the angular connector is addressed to power/incremental encoder/absolute encoder/brake connector of SIMOTICS S-1FL6 low inertia shaft height 50 servomotors).

1.3 Differences with the existing SIMOTICS S-1FL6 low inertia shaft height 50 series

The new motors have identical technical specification and mounting size as existing ones. The major difference: The height of connector is reduced by around 40mm (power connector) for motor shaft height 50mm.

  • Comparison between the existing and new motor series

 Existing motor series New motor series 
 Motor flange size No change
 Technical specification No change
 MLFBs - New
 Motor length No change
 Height of installed connector (Power)  - 40mm lower
 Connector disassembly for rotation Yes No need

1.4 The article numbers of SIMOTICS S-1FL6 low inertia shaft height 50 motors

SIMOTICS S-1FL6 low inertia shaft height 50 servomotors ordering information is as below:



Fig.2 SIMOTICS S-1FL6 low inertia shaft height 50 servomotors ordering information

1.5 Conditions/functional constraints

  • The new MOTION-CONNECT 300 cables and connectors for using with the SIMOTICS S-1FL6 low inertia shaft height 50 servomotors 


Fig.3 MOTION-CONNECT 300 cables and connectors (angular connector)
  • The article numbers of the new MOTION-CONNECT 300 cables

Fig.4 MOTION-CONNECT 300 cables and connectors article number

For order information of corresponding MOTION-CONNECT MC 300 cables and connectors between drive and motor, please refer to “Operating Instruction” document.
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit