×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109760607, Entry date: 06/14/2021
(24)
Rate

SITOP Manager – the tool for commissioning, engineering and monitoring of SITOP power supplies

  • Entry
  • Associated product(s)
With this tool, commissioning, engineering and monitoring of SITOP power supplies with communication capabilities can be executed, independent of engineering frameworks like SIMATIC TIA Portal or SIMATIC PCS 7. As of now, the version V1.2 of SITOP Manager is available for download.

New features of SITOP Manager V1.2

  • Commissioning, engineering, diagnostics, monitoring, buffering & PC-shutdown at applications with SIMATIC Industrial OS V1.5 / V2.0 / V2.1 for

    o    SITOP UPS1600 PN/USB

    o    system batteries SITOP BAT1600

    o    battery module SITOP BAT1600 Battery Monitor

    o    system batteries SITOP UPS1100

    o    SITOP DC UPS modules with USB-interface

    o    SITOP UPS500S / UPS501S

    o    SITOP UPS500P

    o    SITOP PSU8600 1AC, 3AC power supply systems

    o    extension modules SITOP CNX8600

    o    buffer modules SITOP BUF8600

    o    UPS module SITOP UPS8600

    o    battery modules SITOP BAT8600

  • Updated layout of the user interface (GUI) at SITOP Manager Service and SITOP Shutdown Service

  • Option for automatically switch off after a successful manual PC-shutdown in SITOP Shutdown Service

  • Updated USB driver in SITOP Gateway Service

Core  functionalities of SITOP Manager

  • Worldwide use by supporting 6 languages: 中文, Deutsch, English, Español, Français, Italiano

  • Scan a network (PROFINAT, Ethernet) and identify all supported SITOP devices connected to the network
  • Flash device LEDs to physically locate a SITOP device
  • Assign addresses (IP, subnet, gateway) and device name
  • Reset a SITOP device to factory default settings
  • Update firmware in a SITOP device
  • Online and offline engineering as well as monitoring
  • Download and upload device configurations
  • Save device configurations to a project file
  • Save diagnosis information to a file
  • Monitoring and targeted shutdown of several PCs via SITOP Shutdown Service
  • Support of SITOP UPS1600 USB devices via SITOP Gateway Service
  • Use also with mobile devices via WLAN possible

 

New supported devices

  • SITOP UPS1600 10 A, 20 A, 40 A PN/USB with latest Firmware V2.4
  • SITOP BAT1600 2.5 Ah LiFePO, 7.5 Ah LiFePO, 3.2 Ah Pb, 12 Ah Pb, 38 Ah Pb system batteries
  • SITOP BAT1600 Battery Monitor

Additionally supported devices

  • SITOP UPS1600 PN/USB:
    - UPS1600 10 A, 20 A as of Product State (PS) "6" with firmware V2.2.2 or higher
    - UPS1600 40 A as of Product State (PS) "3" with firmware V2.2.2 or higher
  • SITOP PSU8600:
    - PSU8600 3AC 4 x 10 A as of Product State (PS) "2" with firmware V1.4.0 or higher
    - PSU8600 3 AC 4 x 5 A, 20 A, 40 A as of Product State (PS) "1" with firmware V1.4.0 or higher
    PSU8600 1AC, 4 x 5 A as of Product State (PS) "1" with firmware V1.5.0 or higher
  • SITOP DC UPS modules 6 A, 15 A, 40 A with USB-Interface
  • SITOP UPS500S 15 A 2,5 kWs, 5 kWs
  • SITOP UPS500P 7A 5 kWs, 10 kWs


Do you know the current firmware release of your SITOP UPS1600?
  Instruction (173,0 KB) to determine the firmware release of a SITOP UPS1600

Do you know the current firmware release of your SITOP PSU8600?
  Instruction (204,4 KB) to determine the firmware release of a SITOP PSU8600

 

Supported operating systems

  • SIMATIC Industrial OS V2.0 / V2.1
  • SIMATIC Industrial OS 1.5

  • Microsoft Windows 10 (64-bit) Pro starting from Build 1511
  • Microsoft Windows 10 (64-bit) Enterprise starting from Build 1511 (incl. LTSB 2016)

  • Microsoft Windows Embedded Standard 7 (64-bit) starting from SP1 Build 7601 

  • Microsoft Windows 7  Professional starting from SP1 Build 7601
  • Microsoft Windows 7  Enterprise starting from SP1 Build 7601
  • Microsoft Windows 7  Ultimate starting from SP1 Build 7601

Supported browsers for IPCs/PCs

  • Microsoft Internet Explorer V11
  • Mozilla Firefox V54
  • Google Chrome V60
  • Microsoft Edge V25

 

Supported browsers of mobile devices

  • Google Chrome V60 running on Android 6
  • Safari V9.1 running on iOS9

 

Procedure

  1. Save the .zip file and unpack it to a local directory.
  2. Open the local directory and follow the instructions in "Setup_SITOP-Manager_*.exe".
  3. The SITOP Manager contains third-party software components. Please observe the license provisions in file "LicenseInformation.pdf".
  4. For start-up of the SITOP Manger please refer to the manual which is also included in the download.

 

Download for Microsoft Windows

 Registrierung notwendig  SITOP-Manager_Windows_V1-2-0.zip (344,5 MB)


Download for SIMATIC Industrial OS

 Registrierung notwendig  SITOP-Manager_SIMATIC-Industrial-OS_V1-2-0.zip (1,2 GB)


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.