×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109760625, Entry date: 02/01/2019
(3)
Rate

SIRIUS 3RW44 soft starter block library for SIMATIC PCS 7 - Overview

  • Entry
  • Associated product(s)
Information about available versions of the 3RW44 block library for PCS 7, including links to updates and hotfixes.





General information

The SIRIUS 3RW44 soft starter block library for SIMATIC PCS 7 is used in PCS 7-based systems, in which the SIRIUS 3RW44 soft starter block library is connected.

Different versions of the block library are offered for the various versions of PCS 7.

The "Engineering software" version of the block library is necessary for use in a PCS 7 system. This version includes a single license for an engineering station, a single license for an automation system (AS), as well as the AS blocks (runtime software for the automation system) and faceplates required to integrate the SIRIUS 3RW44 soft starter into the PCS 7 process control system.

If the PCS 7 system comprises multiple automation systems (AS), an additional runtime license is required for each additional AS (offered with a separate article number). The blocks of the engineering software can be used in the PCS 7 system in multiple AS.

The Advanced Process Library (APL) was introduced as of PCS 7 version V8. The block interfaces of the engineering software have been appropriately modified so that the associated block libraries can use the APL interconnection logic.

The block library is offered as a migration version for the upgrade from an existing PCS 7 version without APL to a higher PCS 7 version (e.g. from PCS 7 V7 to PCS 7 V9) with little modification needed in the PCS 7 project. The options of the APL logic cannot be used if the Migration engineering software is used.

Available versions

Ordering data and product information in the Siemens Industry Mall


SIRIUS 3RW44 soft starter block library for SIMATIC PCS 7 Version V9 .0 SP1

3ZS1633-1XX03-0YA0

Engineering Software

3ZS1633-2XX03-0YB0

Runtime license

Manual Engineering software V9.0 SP1            

109759826

Getting Started V9

109762482


SIRIUS 3RW44 soft starter block library for SIMATIC PCS 7 Version V8.2

3ZS1633-1XX02-0YA0

Engineering software

3ZS1633-2XX02-0YB0

Runtime license

Engineering software V8.3

109758270

Manual Engineering software V8.3                    

109758649

Engineering software V8.2 HF1109750696 

Engineering software V8.2

109738469

Getting Started V8.2

109482393


SIRIUS 3RW44 soft starter block library for SIMATIC PCS 7 Version V8.1

3ZS1633-1XX02-0YA0

 Engineering software
3ZS1633-2XX02-0YB0 Runtime license

Engineering software V8.0 SP1 / V8.1 (bundle)

109476175 

Getting Started

41856498


SIRIUS 3RW44 soft starter block library for SIMATIC PCS 7 Migration Version V7-V9 (without APL)

3ZS1633-1XX10-0YE0

Engineering software Migration V7-V9
3ZS1633-2XX02-0YB0Runtime license for PCS 7 V8
3ZS1633-2XX03-0YB0Runtime license for PCS 7 V9

Engineering software V8.0 SP3

109755859 

Engineering software V8.0 SP 2    

109477302 

Manual Engineering software V8.0 SP2           

41856585 

Engineering software V8.0 SP1 HF 1

101300702 

Engineering software V8.0 SP1

88282507 

Manual Engineering software V8.0 SP1

93038364

Delivery release Engineering software  64764568 

Sales release Engineering software

63089193 

Getting Started

41856498 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.