×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 109760665, Entry date: 11/30/2018
(1)
Rate

How do you fasten the PROFIBUS bus connector.

  • Entry
  • Associated product(s)
To connect PROFIBUS cables there are bus connectors with cut-and-clamp technology for FastConnect systems and with screw terminals.

The "SIMATIC NET PROFIBUS Network Manual and System Manual" provide installation instructions and detailed information about the PROFIBUS bus connectors. The manual is in Entry ID 35222591.

The following screws must be fastened for the installation.

  1. Fastening screw: Tightening torque 0.3 Nm
  2. Housing screw: Tightening torque 0.8 Nm for self-tapping screws and 0.4 Nm for connectors with metric thread
  3. Screw terminal: Tightening torque 0.25 Nm only for PROFIBUS bus connectors with screw terminals

Fig. 1 shows a PROFIBUS bus connector with cut-and-clamp technology.
 

Fig. 1

Fig. 2 shows a PROFIBUS bus connector with screw terminals.
 

Fig. 2

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.