×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109760841, Entry date: 10/02/2018
(0)
Rate

Delivery release: Inrush current limiter LOGO! ICL230

  • Entry
  • Associated product(s)
The LOGO! ICL230 inrush current limiter have now been released for global delivery from EC Nuremberg (DF LOG).



For many devices and loads, such as LED lamps, arise at start-up increased input currents. If these loads are switched on by an upstream relay in a controler, these short-term high inrush currents lead to an overload of the relay. For recurring switching operations, the relays fail. The inrush current limiter LOGO! ICL230 actively reduces the inrush currents and prevents the failure of the relay contacts.

The SITOP inrush current limiter, which is already in the product range today, input: AC 100-480 V, 10 A max., output: AC 100-480 V, 10 A max., remains on offer.


Product highlights

The LOGO! ICL230 is a device with an input voltage range of 100 – 240 V AC and an output voltage range of 100 – 240 V AC with a max. rated current of 5 A. The module briefly limits the current of loads connected on the secondary side to 10 A at the moment of switch-on and can be used as upstream or downstream device.

The LOGO! ICL230 module can be used in the following application scenarios.


Application scenario 1

  • Downstream device for protection of relay outputs of LOGO! basic and expansion modules


Application scenario 2

  • Upstream device of 230 V AC LOGO! modules (LOGO!Power or LOGO! 230RCE/RCEo basic modules), SITOP power supplies or additional power supplies to reduce inrush currents, especially when using multiple 230 V devices at one infeed.


Operating principle

  • Switching on: LOGO! ICL230 limits current actively to 10 A for about 60 ms
  • Normal operation: Disable the current limitation to minimize the power loss, which means the rated current must not exceed 5 A in normal operation.
  • Interrupting the mains supply: The inrush current limiter limits the inrush current once again to 10 A for about 60 ms with each mains interruption (off-on cycle). This depends on the duration of the mains interruption.


Details of application scenario 1

With capacitive loads, such as LED lights, high inrush currents are present at the moment of switching. When a strand of LED lights is switched on through the downstream relay, short-term inrush currents which overload the relay are present. The relays fail in case of recurring switching operations.

The inrush current limiter LOGO! ICL230 is a downstream device behind a LOGO! module with relay outputs that is used to safely reduce inrush currents. A failure of the relay contacts is prevented without regard for the capacitive load.

The inrush current limiter limits the current to 10 A for about 60 ms when switching on. In normal operation (no switching operation of the relay), the current limitation is disabled to minimize the power loss. The rated current (sum of all loads) must not exceed 5 A. The current is once again limited with each additional switching operation of the relay.

The inrush current limiter can be combined with all LOGO! basic and expansion modules with relay outputs.

Basic modules with relays up to 10 A

6ED1052-1MD08-0BA0

LOGO! 12/24RCE, logic module, display PS/I/O: 12/24 V DC/relay

6ED1052-1HB08-0BA0

LOGO! 24RCE, logic module, display PS/I/O: 24 V AC/24 V DC/relay

6ED1052-1FB08-0BA0

LOGO! 230RCE, logic module, display PS/I/O: 115 V/230 V/relay

6ED1052-2MD08-0BA0

LOGO! 12/24RCEO, logic module, PS/I/O: 12/24 V DC/relay

6ED1052-2HB08-0BA0

LOGO! 24RCEO (AC), logic module, PS/I/O: 24 V DC/24 V AC/relay

6ED1052-2FB08-0BA0

LOGO! 230RCEO, logic module, PS/I/O: 230 V/230 V/relay

Can also be combined with all predecessor modules with relay output

                      

Expansions modules with relay   5 A

6ED1055-1MB00-0BA2

LOGO! DM8 12/24R expansion module, PS/I/O: 12, 24 V/12 V/24 V/relay

6ED1055-1HB00-0BA2

LOGO! DM8 24R expansion module, PS/I/O: 24 V/24 V/relay

6ED1055-1FB00-0BA2

LOGO! DM8 230R expansion module, PS/I/O: 230 V/230 V/relay

6ED1055-1NB10-0BA2

LOGO! DM16 24R expansion module, PS/I/O: 24 V DC/24 V DC/relay

6ED1055-1FB10-0BA2

LOGO! DM16 230R expansion module, PS/I/O: 230 V/230 V/relay

Can also be combined with all predecessor modules with relay output

 
Details of application scenario 2


When operating multiple 230 V AC LOGO modules (LOGO!Power or LOGO! 230 basic modules), SITOP power supplies or switching power supplies on one supply line, inrush currents will also occur when these are connected. The inrush currents increase the more 230 V devices are connected.

As an upstream device, the LOGO! ICL230 inrush current limiter limits the inrush current and thus prevents, for example, an unintentional tripping of the upstream fuse.




Customer benefits

  • Maximum service life of components with current sensitivity (e.g. relays) by limiting the current during each switching operation to 10 A

  • Matching the LOGO! modules and sub-distribution boards through staggered profile

  • Space savings thanks to narrow width of 18 mm

  • Flexible installation on the mounting rail and as wall mounting option each with different mounting positions

  • Maximum configuration of a plant because downstream circuit breakers do not trip unintentionally when the plant is switched on

  • Flexible applications at temperatures of -40 to +70 °C

  • Global use thanks to CE and UL approval

 


Replacement and compatibility

  • No replacement of existing devices but expansion of the product portfolio
  • The 6EP1967-2AA00 inrush current limiter continues unchanged
  • Technical differentiation of the two inrush current limiters is the (permanent) rated current, the possibility of connection to 1- or 3 phase networks as well as the housing dimensions.                                                           

 

LOGO! ICL230 

SITOP inrush current limiter

 6EP4683-6LB00-0AY06EP1967-2AA00

Active current limitation when switching on

10 A for 60 ms

10 A for 120 ms 


Input
Rated voltage 1-phase
Rated current (permanent)


AC 100 – 240 V,
5 A max.


AC 100 - 480 V,
10 A max.

Output
Rated voltage 1-phase
Rated current (permanent)


AC 100 – 240 V,
5 A max.

AC 100 - 480 V,
10 A max.
Input, 3-phase ---
Also usable for 3 phases: Use of 3 modules in parallel
Dimension (WxHD  in mm)

18 x 90 x 53

(Distribution board format)

22.5 x 80 x 91

 

Additional information 


Article number

Type

Article number

LOGO! ICL230

6EP4683-6LB00-0AY0


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.