×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109760979, Entry date: 10/01/2018
(1)
Rate

Product phase-out announcement for the option L75 for SIMOTICS M-1PH8 shaft heights 180 and 225 is scheduled for 1 October 2018

  • Entry
  • Associated product(s)
Product phase-out announcement for the option L75 (special fan 3 AC 400 V) for SIMOTICS M-1PH8, shaft heights 180 and 225, is scheduled for 1 October 2018. The option L76 (EC external fan 3 AC 400 V 50/60 Hz) can be used for new orders.

The product phase-out announcement for SIMOTICS M-1PH8 motors with the option L75 applies to the following motor variants:


SIMOTICS M-1PH8 article number



1PH818.-.....-....-Z, L75



1PH822.-.....-....-Z, L75




You can order the option L76 (EC external fan 3 AC 400 V 50/60 Hz) as successor product. Details on the option L76 are included in 109745409 and 109747550

Note: The filter option Q14 for the option L75 is also announced for product phase-out. The standard filter G14 can be ordered in conjunction with the option L76.

Dates

  • October 2018: Product phase-out announcement is scheduled for October 1, 2018.
  • October 2019: Planned product discontinuation for the above-stated variants.
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit