×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109761005, Entry date: 10/01/2018
(1)
Rate

Total product discontinuation for the options M03 and M39 for SIMOTICS M-1PH8 shaft height 80 is scheduled for 1 October 2018

  • Entry
  • Associated product(s)
Due to a portfolio adjustment, total product discontinuation for the option M03 (version for explosion-hazard areas Zone 2) and option M39 (version for explosion-hazard areas Zone 22) for SIMOTICS M-1PH8 motors shaft height 80 is scheduled for 1 October 2018.

The product discontinuation for SIMOTICS M-1PH8 with the options M03 and M39 applies to the following motor variants:

SIMOTICS M-1PH8 article number



1PH808.-.....-....-Z, M03



1PH808.-.....-....-Z, M39


Dates

  • October 2018: Product discontinuation is scheduled for October 1, 2018.
  • October 2019: End of product life cycle for the above-stated variants.
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.