×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109761191, Entry date: 06/14/2019
(4)
Rate

PC-based: IOT2000 RealTime Download-Seite

  • Entry
  • Associated product(s)
To be able to use the IOT2000 as a PROFINET controller you must use this real time example image and the PROFINET driver for the IOT2000.

Download
Image
 Registrierung notwendig  IOT2000_RT-Image_V2.4.0.zip (365,0 MB)
SHA256 checksum: A2403DB07C89379107B7AE933733DCD9089F94CAF9ADD5E0E1FF93BF7537B86B

PN Driver for IOT2000
 Registrierung notwendig  PN_Driver_IOT2000.zip (178,8 MB)
SHA-256 checksum: 21BF61E59FA6DFD221F72259263B0B1DA253C49B0CAFD7DEF73B5E497DAF8E21

TIA V15 Project
 Registrierung notwendig  IOT2000PNDriver_TIAV15.zip (326,5 KB)

Open Source Software for RT Image
 Registrierung notwendig  Open_Source_Software_V2.4.0_RT.zip (5,0 GB)
SHA256 checksum: C5D3C73209DCF94D46C3B2701565FFD9C22B097DA0B0B13D7E200BEC21FC5C61

Documentation
  PNDriver_QuickStartIOT2040.pdf (2,7 MB)

ReadMe OSS
 Registrierung notwendig  ReadMe_OSS_Multilanguage_V2.4.0_RT.zip (107,4 KB)
SHA256 checksum: 7701A8DF9EE47F6CC8278729F428267E61D20FDA31101279BB51A9ECD1B800E6


Note
The Application Examples are not binding and do not claim to be complete regarding the circuits shown, equipping and any eventuality. The example image does not represent a solution. It is only intended to provide support for typical applications.
You are responsible for ensuring that the described products are used correctly.
This example image does not relieve you of the responsibility to use safe practices in application, installation, operation and maintenance. When using this example image, you recognize that we cannot be made liable for any damage/claims beyond the liability clause described.

We reserve the right to make changes to this example image at any time without prior notice.
If there are any deviations between the recommendations provided in these example image and other Siemens publications – e.g. Catalogs – the contents of the other documents have priority.
We do not accept any liability for the information contained in this document.
Any claims against us – based on whatever legal reason – resulting from the use of the example image, operating system components, device drivers, applications and documentation etc., described in this example image shall be excluded. Such an exclusion shall not apply in the case of mandatory liability, e.g. under the German Product Liability Act (“Produkthaftungsgesetz”), in case of intent, gross negligence, or injury of life, body or health, guarantee for the quality of a product, fraudulent concealment of a deficiency or breach of a condition which goes to the root of the contract (“wesentliche Vertragspflichten”). The damages for a breach of a substantial contractual obligation are, however, limited to the foreseeable damage, typical for the type of contract, except in the event of intent or gross negligence or injury to life, body or health. The above provisions do not imply a change of the burden of proof to your detriment.

Any form of duplication or distribution of these Application Examples or excerpts hereof is prohibited without the expressed consent of Siemens Digital Factory. This is not valid for OSS-components. Concerning OSS components obtain the relevant OSS license conditions superior to all other, to this product applicable conditions. More information on this you find in the Readme and the Open Source Software bundle.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.