×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 109761210, Entry date: 10/12/2018
(8)
Rate

Is SIMATIC PCS 7 compatible with Kaspersky Industrial CyberSecurity (KICS) for Nodes 2.0?

  • Entry
  • Associated product(s)
This entry shows the compatibility between SIMATIC PCS 7 and Kaspersky Industrial CyberSecurity (KICS) for Nodes 2.0.

Compatibility tests have been performed by Kaspersky Lab between PCS 7 V8.2 SP1 and KICS for Nodes 2.0 Update 12.

Based on the executed tests, KICS for Nodes 2.0 Update 12 was successfully tested with the mentioned PCS 7 version. Follow-on updates for KICS for Nodes 2.0 Update 12 are recommended.

Based on the individual product configurations and respectively to the executed compatibility tests, the mentioned PCS 7 version and KICS for Nodes version can be used in a common installation.

The usage of KICS within PCS 7 requires particular configuration measures. Therefore, an additional service contract is required to ensure the continuous availability of KICS in PCS 7.

Contact

To receive further information in this context please contact:

OOO Siemens
RC-RU PD PA AE
Mr Alexander Razmakhaev

ul. Bolshaya Tatarskaya 9
115184 Moscow
Russian Federation

alexander.razmakhaev@siemens.com

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.