×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109761232, Entry date: 10/22/2018
(1)
Rate

Product information on LOGO! 6 spare parts availability

  • Entry
  • Associated product(s)
With immediate effect, LOGO! 6 basic devices and expansion modules are available as spare parts only.

In order to ensure spare parts availability for LOGO! 6 basic devices and LOGO! TD until product cancellation, the following changes shall come into force immediately when ordering spare parts for LOGO! 6:

+ Maximum order quantity (APU) 3

Devices affected:

Product designation

Article number involved: LOGO! 6

Alternative devices: Article number  LOGO! 8

LOGO! 230 RCE

6ED1052-1FB00-0BA6

6ED1052-1FB08-0BA0

LOGO! 230 RCEo

6ED1052-2FB00-0BA6

6ED1052-2FB08-0BA0

LOGO! 12/24RCE

6ED1052-1MD00-0BA6

6ED1052-1MD08-0BA0

LOGO! 12/24RCEo

6ED1052-2MD00-0BA6

6ED1052-2MD08-0BA0

LOGO! 24 RCE

6ED1052-1HB00-0BA6

6ED1052-1HB08-0BA0

LOGO! 24 RCEo

6ED1052-2HB00-0BA6

6ED1052-2HB08-0BA0

LOGO! 24 CE

6ED1052-1CC01-0BA6

6ED1052-1CC08-0BA0

LOGO! 24 CEo

6ED1052-2CC01-0BA6

6ED1052-2CC08-0BA0

LOGO! TD

6ED1055-4MH00-0BA0

6ED1055-4MH08-0BA0

 

Effect on ordering spare parts

  • Max. order quantity (APU) 3:
    Orders submitted for the above-listed LOGO! 6 products with quantities >3 will not be supplied.

We would request that our sales representatives check every LOGO! 6 spare parts order for potential migration to LOGO! 8.

Information on the migration from LOGO! 6 to LOGO! 8:

Arguments and customer benefits of migrating to LOGO! 8:

  • Price advantage: Price advantage of LOGO! 8 compared to LOGO! 6
  • Additional functionality with LOGO! 8:
    • Program transfer and communication via Ethernet
    • Data exchange between LOGO! via standard Ethernet
    • Communication to SIMATIC S7-compatible devices and Modbus TCP/IP integrated
    • Web server (TDE-based web server, user-defined web server)
    • more DA and AQ
    • Extended temperature range without condensation -20 to 55 °C
    • Improved display for basic device and TDE with 3 background colors each
    • LOGO! Access Tool
    • Data logging
    • More applications (CMR2020/2040: Remote access, SMS text messages, e-mail, remote maintenance), CMK2000 (KNX
    • interface with 50 freely configurable data points) and much more
  • Availability: LOGO! 8 products available for delivery. ( Product notes )

Compatibility notes:

  • Programs created for LOGO! 6 can run in LOGO! 8 without restrictions.
  • Memory cards (mechanical) not compatible (LOGO! 6: LOGO! specific memory card; LOGO! 8: Standard micro SD card).
  • Expansion modules are not compatible (modified backplane bus and mechanically non-compatible).
  • LOGO! Soft Comfort V8.2 is required for programming LOGO! 8. The free update is available on the internet for downloading.

Link:   Free update to LOGO! Soft Comfort V8.2:



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit