×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109761288, Entry date: 04/15/2019
(1)
Rate

Firmware Update for display module for S7-1500 CPUs, 35 mm

  • Entry
  • Associated product(s)
This entry contains all firmware versions for the display module for S7-1500 CPUs, 35 mm.

Description:

When firmware is updated, it must always be updated to the latest version available for the relevant article number. The previous versions of the firmware are only intended as a backup to enable you to downgrade to the original version, although this has never been known to be necessary.
The respective latest version of a firmware is valid for all versions of that article number.

How to update the firmware is described in detail in entry ID 77492231.

Overview of article numbers and firmware versions of the display module for S7-1500 CPUs, 35 mm:

Article number

Firmware version

Update with ...

6ES7591-1AB00-0AA0  
 V2.6.1
Release 04.04.2019

Recommended for update:
For a description, see below Update V2.6.1
 Registrierung notwendig  6ES7591-1AB00-0AA0_V261.ZIP (4,0 MB) 

SHA-256 checksum (Information on SHA-256)
 Registrierung notwendig  6ES7591-1AB00-0AA0_V261.txt (1 KB) 

 V2.6.0
Release 12.10.2018

Backup only:
For a description, see below Update V2.6.0
 Registrierung notwendig  6ES7591-1AB00-0AA0_V260.ZIP (4,0 MB)

SHA-256 checksum (Information on SHA-256
 Registrierung notwendig  6ES7591-1AB00-0AA0_V260.txt (1 KB)

 V2.5.2
Release
06.2018

Backup only:
 Registrierung notwendig  6ES7591-1AB00-0AA0_V252.ZIP (4,0 MB)

SHA-256 checksum (Information on SHA-256)
 Registrierung notwendig  6ES7591-1AB00-0AA0_V252.txt (1 KB)


Update V2.6.1 (6ES7591-1AB00-0AA0)

You can find details on firmware version V2.6.1 in the entry Firmware-Update S7-1500 CPUs incl. Displays und ET 200 CPUs (ET 200SP, ET 200pro)  


Update V2.6.0 (6ES7591-1AB00-0AA0)

You can find details on firmware version V2.6.0 in the entry Firmware-Update S7-1500 CPUs incl. Displays und ET 200 CPUs (ET 200SP, ET 200pro)  







Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.