×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 109761583, Entry date: 12/15/2018
(1)
Rate

Phase out of the SINAMICS Power Module PM240 FSGX

  • Entry
  • Associated product(s)
With the immediate effect the SINAMICS Power Module (PM) 240-1 Frame Size GX IP20 are declared to be phased out. The successor products are the SINAMICS PM240-2 FSG.

Substitution

Phase out variants  Successor Variants
 Article number Description Article number Description
 6SL3224-0XE41-3UA0 PM240 FSGX  160  kW 6SL3210-1PE33-0XL0(1) PM240-2 FSG  160 kW
 6SL3224-0XE41-6UA0 PM240 FSGX  200  kW 6SL3210-1PE33-7XL0(1)  PM240-2 FSG  200 kW
 6SL3324-0XE42-0UA0 PM240 FSGX  250  kW 6SL3210-1PE34-8XL0(1)  PM240-2 FSG  250 kW

(1): for Sinamics PM240-2 FSG,

       X= A: C2 variant

       X= C, C3 variant



Comparsion


PM240-1 FSGX

PM240-2 FSG

Benefit

Only 400V variants

Available in two voltage variants for connection to 400 V and 690 V power supply networks

New markets can be addressed. Full flexibility

The input choke needs to be ordered separately. FSGX is just available as unfiltered version

FSG with integrated DC-line reactor and integrated filter 

Price advantage. Optimized cabinet design. 

Cable lengths    C2 = 100m

Cable lengths    C2 = 150m, C3 = 300m 

An output choke to reach long cable length is not needed: this leads to high cost reductions  

Chasis frame sizes 

Especially compact with higher power density and a space-saving frame size 

Space-saving: compact mounting within the cabinet 

Safe Torque Off SIL2 in CU 

Integrated Safe Torque Off  SIL3 in Power Module 

Cost saving
Cabinet space saving
Easy fulfill safety standard


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.